Box PC:t

Box PC:t

Kompaktit Box-PC:t on suunniteltu monenlaisiin automaatiotehtäviin yksinkertaisesta tiedonkeruusta monimutkaisiin IoT- ja Edge-sovelluksiin. Erittäin kestävässä ja tilaa säästävässä rakenteessa on DIN-kisko tai seinämäkiinnitys. Skaalautuvan suorituskykynsä ja monien liitäntöjen ansiosta sulautetut PC:t tarjoavat sopivan IPC-ratkaisun käytännössä jokaiselle teollisuudenalalle ja jokaiseen sovellukseen.

Konfiguroitavissa
Go to Product Detail Page for item 1376797
VL3 BPC - Box PC
VL3 BPC - Box PC
1376797

IP30-rated industrial box PC (BPC) with an 11th generation Intel® processor. The system can be configured with up to 64 GB RAM. It supports up to two M.2 2280 SSDs configured to 960 GB each. A variety of configurable I/O options exist, including wireless LAN and an optional PCIe expansion slot.

Go to Product Detail Page for item 1433147
VL3 UPC 1320 - Box PC
VL3 UPC 1320 - Box PC
1433147

Compact IP30-rated, fanless industrial box PC (BPC) with efficient, long-term available Intel Atom® x6211E processor with 8 GB LPDDR4 RAM and 60 GB NVMe SSD onboard storage.

Konfiguroitavissa
Go to Product Detail Page for item 1459506
VL3 UPC - Box PC
VL3 UPC - Box PC
1459506

Ultra compact, IP30-rated, fanless industrial box PC (BPC) with Intel Atom® x6000 processor and industry leading connectivity options.
The system offers a choice of processors and is pre-configured with DDR4 RAM and onboard NVMe solid-state storage. The VL3 UPC can be configured with additional M.2 SSD storage and a variety of I/O options, including wireless LAN, serial communication interfaces, additional Ethernet ports, and 4G/LTE.

Go to Product Detail Page for item 1433148
VL3 UPC 1110 - Box PC
VL3 UPC 1110 - Box PC
1433148

Compact IP30-rated, fanless industrial box PC (BPC) with efficient, long-term available Intel Atom® x6211E processor with 2 GB LPDDR4 RAM and 30 GB NVMe SSD onboard storage.

Go to Product Detail Page for item 1766928
WIN10 TO WIN11 2024 UPG-VALUE - Software package
WIN10 TO WIN11 2024 UPG-VALUE - Software package
1766928

The WIN11 IoT Enterprise LTSC 2024 USB VALUE kit updates a Phoenix Contact industrial PC (IPC) from Windows® 10 IoT Enterprise LTSC 2019 or Windows 10 IoT LTSC 2021 to the Windows 11 IoT Enterprise LTSC 2024 operating system. Only a Phoenix Contact IPC that was sold and configured with a Windows operating system can be updated. Supported IPC platforms: 1376797 VL3 BPC (I55, I56), 1376798 VL3 PPC (I55, I56), 2400063 BL RACKMOUNT 2U (I58), 2400064 BL RACKMOUNT 4U (I58)

Go to Product Detail Page for item 1766289
WIN10 TO WIN11 2024 UPG-HIGH - Software package
WIN10 TO WIN11 2024 UPG-HIGH - Software package
1766289

The WIN11 IoT Enterprise LTSC 2024 USB HIGH kit updates a Phoenix Contact industrial PC (IPC) from Windows® 10 IoT Enterprise LTSC 2019 or Windows 10 IoT LTSC 2021 to the Windows 11 IoT Enterprise LTSC 2024 operating system. Only a Phoenix Contact IPC that was sold and configured with a Windows operating system can be updated. Supported IPC platforms: 1376797 VL3 BPC (I57), 1376798 VL3 PPC (I57), 1138367 BL2 PPC AIO65 7000 (I64), 2400063 BL RACKMOUNT 2U (I59), 2400064 BL RACKMOUNT 4U (I59)

Go to Product Detail Page for item 1766286
WIN10 TO WIN11 2024 UPG-ENTRY - Software package
WIN10 TO WIN11 2024 UPG-ENTRY - Software package
1766286

The WIN11 IoT Enterprise LTSC 2024 USB ENTRY kit updates a Phoenix Contact industrial PC (IPC) from Windows® 10 IoT Enterprise LTSC 2019 or Windows 10 IoT LTSC 2021 to the Windows 11 IoT Enterprise LTSC 2024 operating system. Only a Phoenix Contact IPC that was sold and configured with a Windows operating system can be updated. Supported IPC platforms: 1376797 VL3 BPC (I54) , 1376798 VL3 PPC (I54), 1459506 VL3 UPC, 1644121 VL3 PPCS, 1138366 BL2 PPC AIO65 2000 (I63)

Box-PC:iden edut

  • Hyvä käyttövarmuus kompaktissa koossa teollisuuskäyttöön sopivan rakenteen ansiosta, jossa ei ole tuuletinta eikä liikkuvia osia
  • Erilaiset asennusvaihtoehdot, esimerkiksi DIN-kiskoon, mahdollistavat monipuolisen käytön
  • Käyttöä vastaava prosessiteho: suorituskykyiset ja energiatehokkaat uusimman sukupolven Intel® Atom™-, Celeron®-, Pentium®- tai Core™ i -prosessorit
  • Joustavasti laajennettavissa lisävarusteena saatavilla laajennuskorteilla ja PCI-korttipaikoilla
  • Laitteiston turvaoptio TPM 2.0:n avulla

Valueline: Uuden sukupolven teollisuus-PC:t

Uudet tuotteet

Rugged-WP-6000-sarja
VL3 FPM eri näyttökokovaihtoehdoissa

Kestävät web-paneelit

Vaativiin ympäristöihin

Uusi Rugged-WP-6000-sarja tarjoaa lujatekoiset web-paneelit vaativiin ympäristöihin. Laajennetun lämpötila-alueen, korkean iskunkestävyyden ja auringonvalon lukemiskyvyn ansiosta ne soveltuvat erinomaisesti kestävyyttä vaativiin ulkokäyttösovelluksiin.

Tärkeimmät ominaisuudet

  • Laajennettu lämpötila-alue (-30 ...+65 °C)
  • Hyvä iskunkestävyys (40 g) ja tärinänkestävyys (5 g)
  • UV- ja IR-suojauksella varustetut auringonvaloa lukevat näytöt
  • Nopeasti reagoivat kosketusnäytöt 7–15,6"
  • Integroitu liikeanturi ja ympäristön valoanturi

Edut

  • Kestävä laitteisto vaativiin ympäristöihin 3 mm paksun lasin, suuremman jäähdytyslevyn ja vahvemman kotelon ansiosta
  • Avoin ja käyttökelpoinen missä tahansa kolmannen osapuolen järjestelmässä
  • Voidaan käyttää käsineet kädessä, ja sopii käytettäväksi kosteissa ympäristöissä
  • Ihanteellinen mihin tahansa HTML5- tai selainpohjaiseen visualisointiin

Litteät kosketusnäytöt

Teollisuuteen

VL3 FPM -näytöt ovat litteitä näyttöjä ja laajentavat VL3:n paneeli-PC-valikoimaa. Näissä näytöissä yhdistyvät VL3 PPC- ja xP 6000 -HMI:iden ulkoasu, kosketusominaisuudet ja mekaaniset ominaisuudet, ja ne sisältävät BL FPM -sarjan näyttöjä laajemmat liitäntämahdollisuudet.

Tärkeimmät ominaisuudet

  • Paljon näyttökokoja
  • Sama ulkonäkö kuin xP 6000 -HMI-paneeleissa ja VL3-paneeli-PC:issä
  • Samat mekaaniset ominaisuudet kuin xP 6000 -HMI-paneeleissa ja VL3-paneeli-PC:issä
  • Joustava asennus kytkentäkaapilla tai ilman
  • Laajennetut liitettävyysvaihtoehdot

Edut

  • Sama ulkonäkö ja mitat kuin TP 6000/WP 6000 HMI:illä ja VL3-paneeli-PC:illä
  • Parannetut liitäntävaihtoehdot, kuten kaksi USB-lähtöä ja valittavissa joko VGA-, DP- tai HDMI-signaali
  • Voidaan käyttää käsineet kädessä ja soveltuu kosteisiin ympäristövaatimuksiin

Lisätietoja
HMI:t ja teollisuus-PC:t yksityiskohtaisesti

Lisätietoja, kuten teknisiä tai muita tietoja HMI- ja teollisuus-PC-tuotevalikoimasta on e-julkaisussa.

Lataa e-julkaisu
Mies työskentelee HMI-laitteiden ja teollisuus-PC:iden kanssa