UM-PRO PE CONTACT L2
-
Functional ground contact
2200162
PE contact for UM-PRO panel mounting base for connecting the PCB to the DIN rail at level 2
Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää.
Pakolliset lisätarvikkeet
Tuotetiedot
Yhteensopivat tuotteet
Edut
Tailor-made housing length, can be cut to length with millimeter precision
Easy integration of large electronics components, thanks to the open design
Heat-resistant UM-PRO made from polyamide with UL approval up to 100°C
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods