Foot element - UM-PRO 108 FOOT BK
2200157

Press-drawn section housings, Base element for the DIN rail, for mounting below UM-PRO PROFILE (width: 108 mm), Foot element, color: black (9005)

Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää. Pakolliset lisätarvikkeet

Tuotetiedot




Assembly instruction: Refer to the data sheet for the range in the download area.

Product type Base latches
Type Base element for the DIN rail, for mounting below UM-PRO PROFILE (width: 108 mm)
Housing type Press-drawn section housings
Housing series UM-PRO

Color black (9005)
Flammability rating according to UL 94 V0
Surface characteristics untreated
Housing material Polyamide

Thermal stability / ball thrust test
Specification IEC 60695-10-2:2014-02
Temperature 125 °C
Test duration 1 h
Force 20 N
Mechanical strength / tumbling barrel
Specification IEC 60068-2-31:2008-05
Height of fall 50 cm
Frequency 50
Ambient conditions
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 100 °C
Relative humidity (storage/transport) 80 %

Mounting type DIN rail mounting

Type of packaging packed in cardboard
Outer packaging type Carton

Tuotenumero 2200157
Pakkausyksikkö 10 Kappaletta
Vähimmäistilausmäärä 10 Kappaletta
Tuoteavain ACHDAC
Tuotekoodi ACHDAC
Luettelosivu Sivu 749 (C-1-2013)
GTIN 4046356547390
Paino kappaletta kohti (sis. pakkauksen) 9,95 g
Paino kappaletta kohti (ilman pakkausta) 9,65 g
Tullitariffinumero 39269097
Alkuperämaa PL


ECLASS

ECLASS-11.0 27182701

ETIM

ETIM 8.0 EC002779

UNSPSC

UNSPSC 21.0 31261500

EAC

Approval ID: B.01687

UL Recognized

Approval ID: FILE E 240868

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Edut

Tailor-made housing length, can be cut to length with millimeter precision
Easy integration of large electronics components, thanks to the open design
Heat-resistant UM-PRO made from polyamide with UL approval up to 100°C
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods