UM-PRO PE CONTACT L1 - Functional ground contact
2200161

PE contact for UM-PRO panel mounting base for connecting the PCB to the DIN rail at level 1

Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää. Pakolliset lisätarvikkeet

Tuotetiedot








Edut

Tailor-made housing length, can be cut to length with millimeter precision
Easy integration of large electronics components, thanks to the open design
Heat-resistant UM-PRO made from polyamide with UL approval up to 100°C
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods