UM-PRO 72 FOOT BK - Foot element
2200153

Press-drawn section housings, DIN rail mounting, Base element for the DIN rail, for mounting below UM-PRO PROFILE (width: 72 mm), Foot element

Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää. Pakolliset lisätarvikkeet

Tuotetiedot









Yhteensopivat tuotteet




Edut

Tailor-made housing length, can be cut to length with millimeter precision
Easy integration of large electronics components, thanks to the open design
Heat-resistant UM-PRO made from polyamide with UL approval up to 100°C
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods