SACC-CI-M12FST-4P SMD SH TX - Contact carrier
1238940

Contact carrier, Power, 4-position, Socket, straight, M12, T-coding, SMD, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Tuotetiedot








Yhteensopivat tuotteet



Edut

For compact devices: transmit high power in a confined space
Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate