SACC-BP-F-M12/M15-6-SMD SCOX - Housing screw connection
1239059

Housing screw connection, Socket, M12-SPEEDCON, Rear mounting, M15 x 1, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Tuotetiedot








Edut

Reduced mounting costs thanks to two-piece device connector
Easy device integration, thanks to mechanical port screw connections with threaded fastening
Efficient PCB assembly: two-piece connectors for SMT soldering
SPEEDCON fast locking system reduces cabling times