HS LC-V-D3/ R4XC1-5,08-15 - Fiber optic
1531504

Multiple light guides, passive, rigid, Cylinder head, emission surface: planar, number of displays: 4, (4 rows, 1 column), pitch: 5.08 mm, ESD protection: <12 kV, can be used for the BC housing range (housing must be processed)

Tuotetiedot








Yhteensopivat tuotteet


Edut

Light guides are perfectly matched to electronics housings
Easy mounting on the PCB using press pins
Resistance to ESD
Housing processing available on request
Enables simple visual status and diagnostic indicators