SACCBP-MS-8CON-M16/1,0-PUR SCOX - Device connector rear mounting
1239256

Device connector rear mounting, Universal, 8-position, PUR halogen-free, black-gray RAL 7021, shielded, Pin, straight, M12-SPEEDCON, A-coding, on free cable end, Cable connection, cable length: 1 m, 0.25 mm2, PUR halogen-free black, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Tuotetiedot









Yhteensopivat tuotteet



Edut

Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
For high transmission safety: shield connection to the housing with optional EMC nut