cULus Recognized
Hyväksyntätunnus: E221474-20160506Nimellisjännite UN | Nimellisvirta IN | Poikkipinta AWG | Poikkipinta mm2 | |
---|---|---|---|---|
keine | ||||
250 V | 4 A |
Contact carrier, 4-position, Socket, straight, M12, A-coding, SMD reflow, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Nimellisjännite UN | Nimellisvirta IN | Poikkipinta AWG | Poikkipinta mm2 | |
---|---|---|---|---|
keine | ||||
250 V | 4 A |