SACC-M12MS-5CON-DM 3-5 SH VA - Connector
1440012

Connector, 5-position, shielded, Plug straight M12, coding: A, Screw connection, knurl material: Stainless steel 1.4404, cable gland M16, external cable diameter 3 mm ... 5.5 mm

Tuotetiedot









Yhteensopivat tuotteet



Edut

Safe use in the field, thanks to a high degree of protection
Screw connection: proven connection technology for a large selection of different conductors
Reliable signal transmission – 360° shielding in environments with electromagnetic interference