SACC-M12FRB-5SC SH IB - Data connector
1549861

Data connector, 5-position, shielded, Socket angled M12, coding: B, Spring-cage connection, knurl material: Brass, nickel-plated, external cable diameter 4 mm ... 8 mm

Tuotetiedot







Yhteensopivat tuotteet



Edut

Safe use in the field, thanks to a high degree of protection
Spring-cage connection: connect more securely, even in the case of shock and vibration, thanks to high contact forces
Reliable signal transmission – 360° shielding in environments with electromagnetic interference