TSD-M 3NM - Torque screwdriver
1212225

Torque screw driver, accuracy as per EN ISO 6789 standard, adjustable from 1.2 ‑ 3 Nm

Tuotetiedot









Yhteensopivat tuotteet

Edut

TSD‑M... torque screwdrivers are easy to adjust to the required torque within the range of 1.2 Nm ... 3,0 Nm
Torque screwdrivers with hexagonal fast connection holder
High-precision, finely adjustable torque screwdrivers in accordance with EN ISO 6789