CHARX connect – inlet-liittimet sähköisille hyötyajoneuvoille ja liikkuville koneille

Inlet-liittimet sähköiselle hyötyajoneuvoille ja liikkuville koneille

CHARX connect universal -inlet-liittimet mahdollistavat kaikentyyppisten sähköisten hyötyajoneuvojen ja liikkuvien koneiden AC- ja DC-latauksen. Tyypin 1 ja tyypin 2 AC- ja CCS-inlet-liittimien (Combined Charging System) lisäksi saatavilla ovat myös Kiinaan tarkoitetut GB/T-versiot sekä Pohjois-Amerikkaan tarkoitetut NACS-inlet-liittimet. Ajoneuvojen inlet-liittimiä käytetään jo menestyksekkäästi tunnettujen valmistajien hyötyajoneuvoissa. Niillä sähköajoneuvoja voidaan ladata jatkuvasti 375 kW:n teholla ja Boost Mode -tilassa jopa 700 kW:n teholla.

Go to Product Detail Page for item 1338230
CHARX T2HBI12-3AC32DC250-5,0M2 - Vehicle charging inlet
CHARX T2HBI12-3AC32DC250-5,0M2 - Vehicle charging inlet
1338230

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, 32 A , 480 V AC, Gen 4, Single-core wires connected at one end, length: 5 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1838817
CHARX T2HBI12-DC375-2C2L - Vehicle charging inlet
CHARX T2HBI12-DC375-2C2L - Vehicle charging inlet
1838817

CHARX connect universal, DC CCS Typ 2, Vehicle charging inlet, > 500 A in Boost mode, 325 A permanent, 1000 V DC, Gen 4 side, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the left-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1720098
CHARX T2HBI12-DC375-2,0C2 - Vehicle charging inlet
CHARX T2HBI12-DC375-2,0C2 - Vehicle charging inlet
1720098

CHARX connect universal, DC CCS Typ 2, Vehicle charging inlet, > 500 A in Boost mode, 400 A permanent, 1000 V DC, Gen 4, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, for charging with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1680337
CHARX T2HBI24-3AC32DC200-2M2R - Vehicle charging inlet
CHARX T2HBI24-3AC32DC200-2M2R - Vehicle charging inlet
1680337

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, 32 A , 480 V AC, Gen 4 side, Single-core wires connected at one end, length: 2 m, locking actuator: 24 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the right-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1739883
CHARX T2HBI12-3AC32DC375-WH4 - Vehicle charging inlet
CHARX T2HBI12-3AC32DC375-WH4 - Vehicle charging inlet
1739883

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, > 500 A in Boost mode, 325 A permanent, 1000 V DC, 32 A , 480 V AC, Gen 4 ready, ready for installation, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with HVA 630 male connector (AC) and M8 cable lug with narrow connection flange (DC) for subsequent mounting of cable glands, with electrically conductive copper foil as a shield contact for improving the contact surface and reducing shield unbraiding, corrugated pipe fixed using tape (on one side) to increase the resistance to abrasion, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts of the vehicle charging inlet.

NEW
Go to Product Detail Page for item 1838813
CHARX T2HBI12-DC200-2M2L - Vehicle charging inlet
CHARX T2HBI12-DC200-2M2L - Vehicle charging inlet
1838813

CHARX connect universal, DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, Gen 4 side, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the left-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1838818
CHARX T2HBI12-1AC32DC200-2M2L - Vehicle charging inlet
CHARX T2HBI12-1AC32DC200-2M2L - Vehicle charging inlet
1838818

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, 32 A , 250 V AC, Gen 4 side, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the left-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

Edut

  • CCS-inlet-liittimet mahdollistavat ultranopean DC-latauksen jopa 700 kW:n (700 A / 1 000 V) teholla hetkellisesti jopa 120 mm²:n DC-johdinpoikkipintojen avulla
  • Nopea ja tarkka lämpötilanmittaus Pt-1000-antureiden avulla kaikissa DC-tehokoskettimissa suojaa ylikuumenemiselta
  • Vesi-, pöly- ja likatiivis korkean, kattavan IP6K7- ja IP6K5-kotelointiluokan mukaan, etupuolelta lisäksi IP6K6K- ja IP6K9K-kotelointiluokkien mukainen
  • 2 m:n DC-kaapelin vakiopituuden ja muiden valikoimassa olevien pituuksien lisäksi muita pituuksia on saatavana tilauksesta
  • Kehitetty ajoneuvoalan standardin mukaisesti ja vastaa standardeja IEC 62196, SAE J1772 ja GB/T 20234; IATF 16949 -sertifioitu yritys

Uudet tuotteet

CHARX connect advanced ajoneuvon CCS inlet -liitin, jossa on integroitu lataussäädin
CHARX connect universal Type 2 CCS-inlet-liittimet sivuttaisella kaapelilähdöllä
Suojakannet CHARX connect universal CCS-inlet-liittimille

CCS-inlet-liittimet, joissa on integroitu latauskontrolleri

Maailmanlaajuisesti ensimmäinen kaikille hyötyajoneuvoille

CHARX connect advanced on maailman ensimmäinen ajoneuvon Inlet-liitin, jossa on integroitu latausohjain - täydellistä vuorovaikutusta varten. Modulaarinen järjestelmä tarjoaa maksimaalisen joustavuuden ja mahdollistaa jopa 800 A:n High Power Charging. Ihanteellinen sähköbusseihin, sähköautoihin ja maastoajoneuvoihin.

Tärkeimmät ominaisuudet

  • Latausstandardit: CCS Type 1, CCS Type 2
  • DC-latausvirta Boost Mode: jopa 800 A
  • Jatkuva DC-latausvirta: 200 A, 250 A, 400 A
  • Kaapelilähtö: 90° vasen, 90° oikea, suora
  • Latausviestintä DIN 70121 ja ISO 15118 -standardien mukaisesti
  • Kyberturvallinen UNECE R155- ja R156-määräysten mukaisesti
  • ISO 26262 ASIL B -standardin mukaiset turvatoiminnot

Edut

  • Integroitu latauskontrolleri säästää asennustilaa, aikaa ja kustannuksia design-in, konfiguroinnin ja asennuksen aikana
  • Erittäin nopea HPC-lataus, jopa 800 A Boost Mode
  • Pistokkeelliset liitäntäjohdot, joiden avulla latausliitin on helppo vaihtaa huollon yhteydessä
  • Kolme mahdollista lähtöjen suuntaa maksimaalista asennuksen joustavuutta varten
  • Suojakansi, latauksen peruutuspainike, hakuvalo ja LED-näyttö helpottavat käyttöä

CCS-inlet-liittimet, joissa kaapelilähtö sivulle

Tilaa säästävä asennus ajoneuvoon

CHARX connect universal Type 2 CCS-inlet-liittimet ovat pian saatavilla myös 90°:n kaapelilähdöllä. Tämä säästää arvokasta asennustilaa sähköajoneuvossa. Asiakkaiden, jotka vaihtavat 90°:n inlet-liittimiin, ei tarvitse tehdä mitään muutoksia korin rakenteeseen, koska liittimien geometria on identtinen.

Tärkeimmät ominaisuudet

  • Latausstandardi: CCS Type 2
  • Kaapelilähtö: 90° oikealla puolella, 90° vasemmalla puolella
  • Kaapelin pituus: 2 m (muut pituudet tilauksesta)
  • Asennussyvyys: 128,5 mm
  • DC-latausvirta Boost Mode -tilassa: 500 A, 600 A
  • DC-latausvirta jatkuvana: 200 A, 250 A
  • DC-nimellisjännite: 1000 V
  • Toimilaitteen jännite: 12 V, 24 V

Edut

  • Yli 50 %:n tilansäästö asennussyvyydessä verrattuna suoralla kaapeliläpiviennillä varustettuihin CCS-inlet-liittimiimme
  • Kätevämpi ja selkeämpi kaapelin reititys optimoitujen taivutussäteiden ansiosta
  • Helppo vaihdettavuus kaikkien CCS-inlet-liittimien samanlaisten kiinnitysgeometrioiden ansiosta
  • IP6K6K/IP6K9K-suojaus etupuolella kestää korkeapaine- ja höyrysuihkupuhdistusta
  • Yhteensopiva kaikkien CHARX connect universal -tuoteperheen suojakansien kanssa

CCS-inlet-liittimien suojakannet

Optimaalinen suojaus älykkäillä ominaisuuksilla

IPX5-suojakansi CHARX connect universal -CCS-inlet-liittimen kontaktiosille. Näin sähkökäyttöiset hyötyajoneuvosi ovat ihanteellisesti varustettuja vaativiinkin ympäristöolosuhteisiin. Lisäksi valittavissa on toimintopainike ja LED-tilanäyttö.

Tärkeimmät ominaisuudet

  • Latausstandardit: CCS Type 1, CCS Type 2
  • Mitat (L x K x S): 170,7 mm x 184,4 mm x 41,0 mm (ilman lisävarusteita) tai 61,1 mm (lisävarusteiden kanssa)
  • Kotelointiluokka: IPX5 (kansi suljettuna)
  • LED-näytön ja painikkeen liitäntä: 6-napainen MCON-pistoke
  • LED-näytön ohjaus: PWM
  • Tuki UNECE R61:lle

Edut

  • Signaali- ja tehokoskettimien luotettava suojaus vesisuihkulta IPX5-luokituksen mukaisesti
  • Helppokäyttöisyys: kun DC-kansi avataan, AC-kansi avautuu automaattisesti
  • Lisävarusteena: Lataustilan näyttö, jossa on vapaasti säädettävä RGB-LED ja painike esim. latauksen keskeyttämistä varten
  • Helppo design-in CCS Type 1:n ja CCS Type 2 n samanlaisen kiinnitysgeometrian ansiosta
  • Yhteensopiva CHARX control vehicle -latauskontrollerin kanssa

Ajoneuvon CHARX connect universal -inlet-liittimet

Laaja tuotevalikoima

CHARX connect universal tarjoaa laajan tuotevalikoiman Type 1 ja Type 2 AC-latausliittimiä, CCS-inlet-liittimiä sekä GB/T-standardin mukaisia ajoneuvon AC- ja DC-latausliittimiä Aasian markkinoille.

CCS-inlet-liittimiä on saatavana 35 mm²:n (120 A), 70 mm²:n (200 A), 95 mm²:n (250 A) ja 120 mm²:n (375 A) kaapelipoikkipinnoilla. Tämä mahdollistaa jopa 700 kW:n (700 A / 1000 V) lataustehon Boost Mode -tilassa.

Saatavana on eripituisia DC-kaapeleita. Ota yhteyttä, jos haluamasi kaapelin pituutta ei ole saatavilla tuoteluettelossa. Kehitämme parhaillaan ajoneuvon MCS-inlet-liittimiä ja NACS-latausliittimiä.

Sähköajoneuvojen socket-liitin High Power Charging -latausta varten Tutustu yleiskäyttöisiin inlet-liittimiimme

Sähköautoa ladataan CCS-inlet-liittimellä, ja edistyminen näkyy älypuhelimesta
Pt -1000 -anturit molemmissa DC-tehokoskettimissa
Sähköauton socket-liitin, jolla on korkea IP-kotelointiluokka
Sähkökäyttöinen kadunpesuajoneuvo ja lähikuvassa CCS-inlet-liittimien design-in
Ajoneuvojen inlet-liittimien laadun testaus
Sähköautoa ladataan CCS-inlet-liittimellä, ja edistyminen näkyy älypuhelimesta

CCS-inlet-liittimien, joiden DC-johdinpoikkipinnat ovat jopa 120 mm² mahdollistavat HPC-latauksen turvallisesti 375 kW:n (375 A / 1 000 V) teholla ja Boost Mode tilassa yli 500 kW:n (500 A / 1 000 V) teholla. Ulkoisista tekijöistä, kuten ympäristön lämpötilasta, riippuen sähköajoneuvot voidaan siten ladata muutamassa minuutissa.

Pt -1000 -anturit molemmissa DC-tehokoskettimissa

Liitäntätekniikka on optimoitu siten, että liitäntäjärjestelmän kuumentuminen on voitu vähentää minimiin. Integroidut, huipputarkat lämpötila-anturit varmistavat erinomaisen turvallisuuden, sillä ajoneuvo voi säädellä vaadittua latausvirtaa dynaamisesti lämpötila-analyysien perusteella. Pt 1000 -anturit sijaitsevat molemmissa DC-tehokoskettimissa. AC-alue sisältää PTC-anturijärjestelmän.

Sähköauton socket-liitin, jolla on korkea IP-kotelointiluokka

Optimoidun ja älykkään tiivistysjärjestelmänsä ansiosta ajoneuvojen inlet-liittimet ovat läpäisseet ISO 20653 -standardin mukaiset testit.
Koko latausliittimessä on kattava IP6K7- ja IP6K5-suojaus. Näin ollen se on suojattu joka puolelta pölyltä ja vedeltä metrin syvyyteen asti, roiskevedeltä ja kosketukselta. Tämä koskee sekä ajoneuvon sisälle asennettua osaa että ulkoista kytkentäaluetta, vaikka suojakansi olisi auki. Latausliittimen kytkentäalueella on myös IP6K6K- ja IP6K9K-suojaus, joten se on suojassa korkeapaine- tai höyrysuihkupuhdistukselta.

Sähkökäyttöinen kadunpesuajoneuvo ja lähikuvassa CCS-inlet-liittimien design-in

Kaikki ajoneuvojen inlet-liittimet on suunniteltu rakenteeltaan äärimmäisen kompakteiksi. Lisäksi CCS- ja AC-inlet-liittimien olennaiset ulkomitat ja kiinnitysgeometriat ovat keskenään aina identtiset.

Siten valmistajat ja muutosasentajat voivat varata jokaiselle sähköajoneuvolle aina saman asennustilan kohdemarkkinoista riippumatta – niin linja-autoille kuin moottoripyörillekin.

Ajoneuvojen inlet-liittimien laadun testaus

CHARX connect universal -sarjan ajoneuvon inlet-liittimemme ovat seuraavien standardien mukaisia:

  • IEC 62196-2, IEC 62196-3
  • SAE J1772
  • GB/T 20234

Phoenix Contact E-Mobility on saanut IATF 16949 -sertifioinnin.

3D-näkymä

Kaikki yksityiskohdat 3D-näkymässä

Tutustu tuotteeseen tarkemmin. Voit tarkastella ajoneuvon type 2 CCS-inlet-liitintä kaikista kulmista zoomaamalla ja kiertämällä.

Ajoneuvon inlet-liittimen CCS Type 1 kehittäminen

Asiakaskohtaiset ratkaisut Räätälöidyt latausliittimet sarjavalmisteisiin ajoneuvoihin

Etsitkö lisää käyttölaitteita, LED-näyttöjä, jäähdytyskonsepteja, ajoneuvon inlet-liittimen integrointia ajoneuvon asennustilaan tai muita räätälöityjä elementtejä?
Kehitämme mielellämme sähköajoneuvojen räätälöidyn latausliittimen sarjavalmisteiseen ajoneuvoosi autoteollisuuden IATF 16949 -vaatimusten mukaisesti.

Ota yhteyttä yhteyshenkilöömme!

Oma yhteyshenkilösi

Kaikissa sähköajoneuvojen komponentteihin liittyvissä kysymyksissä

Neuvon mielelläni socket-liittimiin ja ajoneuvojen latauskontrolleriin liittyvissä asioissa ja odotan soittoasi tai sähköpostiviestiäsi.