З’єднувачі для друкованих плат

З’єднувачі для друкованих плат

З’єднувачі для друкованих плат для підключення провідників до друкованих плат і передачі сигналів, даних та живлення. Завдяки кроку від 2,5 до 15 мм і номінальним значенням струму до 125 А ви завжди знайдете правильне рішення для вашого пристрою або дизайну шафи керування у нашому асортименті продукції COMBICON в класах від XS до XL. Способи підключення та монтажу цієї технології з'єднання забезпечують високий ступінь гнучкості практично для всіх застосувань.

Go to Product Detail Page for item 1940130
FK-MCP 1,5/ 6-STF-3,5 - PCB connector
FK-MCP 1,5/ 6-STF-3,5 - PCB connector
1940130

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of potentials: 6, number of rows: 1, number of positions: 6, number of connections: 6, product range: FK-MCP 1,5/..-STF, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON MC 1,5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1898855
DFK-MSTBA 2,5/ 4-G-5,08 - Feed-through header
DFK-MSTBA 2,5/ 4-G-5,08 - Feed-through header
1898855

Feed-through header, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: DFK-MSTBA 2,5/..-G, pitch: 5.08 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.23 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 1720848
PC 5/ 7-GF-7,62 - PCB header
PC 5/ 7-GF-7,62 - PCB header
1720848

PCB headers, nominal cross section: 6 mm2, color: green, nominal current: 32 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Pin, number of potentials: 7, number of rows: 1, number of positions: 7, number of connections: 7, product range: PC 5/..-GF, pitch: 7.62 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 5 mm, number of solder pins per potential: 3, plug-in system: COMBICON PC 5, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1792074
MVSTBR 2,5/ 8-ST - PCB connector
MVSTBR 2,5/ 8-ST - PCB connector
1792074

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 8, number of rows: 1, number of positions: 8, number of connections: 8, product range: MVSTBR 2,5/..-ST, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 90 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 1792058
MVSTBR 2,5/ 6-ST - PCB connector
MVSTBR 2,5/ 6-ST - PCB connector
1792058

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 6, number of rows: 1, number of positions: 6, number of connections: 6, product range: MVSTBR 2,5/..-ST, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 90 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 1939921
FK-MCP 1,5/ 3-ST-3,5 - PCB connector
FK-MCP 1,5/ 3-ST-3,5 - PCB connector
1939921

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: FK-MCP 1,5/..-ST, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON MC 1,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 1939659
GFKC 2,5/ 4-ST-7,62 - PCB connector
GFKC 2,5/ 4-ST-7,62 - PCB connector
1939659

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Socket, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: GFKC 2,5/..-ST, pitch: 7.62 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 1736713
MDSTB 2,5/ 4-G1-5,08 - PCB header
MDSTB 2,5/ 4-G1-5,08 - PCB header
1736713

PCB headers, nominal cross section: 2.5 mm2, color: green, nominal current: 10 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 8, number of rows: 2, number of positions: 4, number of connections: 8, product range: MDSTB 2,5/..-G1, pitch: 5.08 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.3 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard, In combination with MVSTB or FKCV plug components, both an MVSTBW (or FKCVW) and an MVSTBR plug (or FKCVR) must be used. Combination with TMSTBP plug components is not possible!

Go to Product Detail Page for item 1830648
MCV 1,5/ 7-GF-3,81 - PCB header
MCV 1,5/ 7-GF-3,81 - PCB header
1830648

PCB headers, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 7, number of rows: 1, number of positions: 7, number of connections: 7, product range: MCV 1,5/..-GF, pitch: 3.81 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.4 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1817851
MC 1,5/ 7-GF-3,81-LR - PCB header
MC 1,5/ 7-GF-3,81-LR - PCB header
1817851

PCB headers, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 7, number of rows: 1, number of positions: 7, number of connections: 7, product range: MC 1,5/..-GF-LR, pitch: 3.81 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.4 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock & release threaded flange, type of packaging: packed in cardboard

Переваги

  • [x]Компактна конструкція: максимально можливий поперечний переріз провідників за невеликих розмірів компонентів забезпечує зручність підключення навіть в умовах обмеженого простору
  • [x]Багаторядні з'єднувачі: компактне підключення провідників на кількох рівнях у багаторівневих основах колодки
  • [x]Інноваційні системи блокування: висока гнучкість і надійність з’єднань завдяки гвинтовим, фіксувальним і центральним фланцям, системам блокування Click and Lock і Lock and Release
  • [x]Різноманітні можливості комбінування: інвертовані з’єднувачі та основи колодки для захищених від дотику виходів для друкованої плати та вільнопідвішуваних з’єднань
  • [x]Надійні прохідні панелі: з’єднання через стінку пристрою за допомогою з’єднувачів та основ колодок для монтажу на стінку

Огляд основних характеристик

З’єднувачі для друкованих плат використовують в пристроях і шафах керування. Вони зазвичай складаються з двох компонентів: припаяної до друкованої плати основи колодки та з’єднувача. Виключенням є з’єднувач для безпосереднього монтажу SKEDD, який складається з однієї частини і передбачає можливість швидкого підключення до друкованої плати та від’єднання від неї.

З’єднувачі для друкованих плат

Поперечний переріз провідника від 0,14 мм² (AWG 26) до 35 мм² (AWG 2)
Струм До 125 A (IEC) / 115 A (UL, B, C)
Напруга До 1000 В (IEC) / 600 В (UL)
Технології з’єднання Гвинтове, пружинне, важільне та обтискне з’єднання для різних напрямків підключення
Крок Від 2,5 до 15 мм
Можливість комбінування З'єднання плата-плата, провідник-плата або провідник-провідник, а також підготовлені рішення
Спеціальна техніка монтажу Технологія безпосереднього вставлення SKEDD
Людина з планшетом в руці керує конфігуратором з’єднувачів для друкованих плат

Конфігуратори з’єднувачів для друкованих плат

Скористайтеся нашими конфігураторами, щоб привести стандартні вироби у відповідність до ваших потреб. Виберіть варіант кольору, маркування й кодування. Конфігуратори пропонують можливість індивідуального конфігурування з використанням більш ніж 6000 варіантів виробів з 150 лінійок продукції.

Два працівника дивляться на навігатор продукції на планшеті з різними сполученнями виробів

Каталог продукції Ознайомтеся з нашим широким асортиментом продукції

Швидко та наочно дізнайтеся більше про клеми для друкованої плати, з'єднувачі та корпуси електронного обладнання для підключення пристроїв. В цьому вам допоможе каталог продукції, який розділяє асортимент на різні групи продукції.

GameChangers від Phoenix Contact для підключення пристроїв

GameChangers для підключення пристроїв

Більше, ніж найвища продуктивність — абсолютно нова гра: наші GameChangers також виведуть ваші системи на новий рівень успіху.

Домашня зарядна станція для заряджання електромобіля

Надійні технології з’єднання для ваших домашніх зарядних станцій на основі друкованої плати Оптимальне поєднання живлення і даних

Завдяки нашій технології з’єднання для зарядних станцій і домашніх зарядних станцій на основі друкованих плат ви можете швидко підключити мережеве живлення, зарядний кабель і кабелі передачі даних та легко встановити їх на місці. Короткий час встановлення, постійне безпечне з’єднання та низькі витрати на обслуговування підвищують доступність і економічну ефективність вашої інфраструктури зарядки.

Нові вироби

Огляд системи з’єднувачів для друкованих плат серії XPC
З’єднувачі для друкованих плат серії FMCOR/W 1,5
З’єднувачі для друкованих плат Push-in серії PTS 0,5 для автоматизації KNX
Оброблені відповідні частини друкованої плати серії MC 1,5 для паяння оплавленням
Інверторні корпуси з’єднувачів серії I(D)MCC 0,5 з кроком 2,54 мм для обтискної технології
Компактні основи колодки серії DMC 1,5

З’єднувачі для друкованих плат з технологією Push-X

Високий рівень зручності під час підключення проводу

Зручні роз’єми для підключення проводу Push-X інтегровано у з’єднувачі для друкованих плат серії XPC 2,5. Завдяки технології Push-X можна швидко й майже без зусиль підключати гнучкі та одножильні провідники шляхом вставляння.

Основні характеристики

  • Струм до 16 А
  • Напруга до 320 В (300 В у варіанті із сертифікатом UL)
  • Поперечний переріз провідника до 2,5 мм²
  • Крок 5,08 мм
  • Від 2 до 12 полюсів

Переваги

  • Швидке підключення проводу для всіх типів провідників з наконечниками та без них
  • Висока зручність використання завдяки технології безпосереднього вставлення без зусиль та інструментів
  • Акустичний зворотний зв’язок під час підключення проводу
  • Положення важеля вказує на стан з’єднання
  • Сумісність зі з’єднувачами для друкованих плат COMBICON із кроком 5,08 мм

З’єднувачі для друкованих плат FMCOR/W 1,5

Підключення проводу перпендикулярно до напрямку обслуговування

Нові з’єднувачі для друкованих плат FMCOR/W 1,5 дозволяють зручно виконувати підключення проводу перпендикулярно до напрямку обслуговування. З’єднувачі оснащено з’єднаннями Push-in з елементами управління контрастних кольорів.

Основні характеристики

  • Крок 3,5 мм
  • Струм до 8 А
  • Напруга до 160 В
  • Від 2 до 16 полюсів
  • Доступні варіанти з фланцем та важелем Lock and Release
  • Введення провідника в напрямку сторони кодування або гофрованої сторони

Переваги

  • Підключення проводу перпендикулярно до напрямку обслуговування полегшує прокладання кабельних з’єднань, встановлених на DIN-рейку
  • Технологія з’єднання Push-in не потребує інструментів і заощаджує час
  • Інтуїтивне обслуговування завдяки кольоровому натискному елементу запуску

З’єднувачі Push-in для друкованих плат

Для автоматизації KNX

Із серією PTS 0,5 Phoenix Contact розширює свій асортимент продукції для автоматизації будівель за рахунок компактних з’єднувачів для друкованих плат для обміну даними за допомогою KNX. Монтажні кабелі J-Y(ST)Y (0,6 мм і 0,8 мм) можна підключати без інструментів за допомогою з’єднання Push-in.

Основні характеристики

  • Струм до 6 А
  • Напруга до 320 В
  • Крок: 5,75 мм
  • Діаметр провідника: до 0,8 мм
  • З’єднання Push-in
  • 2-полюсне виконання
  • Чотири з’єднання на один потенціал
  • Штирові планки з можливістю THR-монтажу на вибір в стрічковому або картонному пакованні

Переваги

  • Технологія з’єднання Push-in не потребує інструментів і заощаджує час
  • Задана користувачем сила притискання гарантує тривалий стабільний контакт
  • Швидке та зручне тестування завдяки вбудованій функції тестування
  • Чітке призначення контактів завдяки колірному кодуванню
  • Ідеальне рішення для застосування на шинах: просте, безперервне з’єднання потенціалів між собою

Оброблені основи колодки серії MC 1,5

Для автоматизованого паяння оплавленням

Нові оброблені основи колодки з кроком 3,81 мм розширюють серію MC завдяки можливості підключення з’єднувачів з поворотом на 180°. Основи колодки для THR-монтажу забезпечують можливість застосування процесу паяння оплавленням і автоматизованого комплектування та знижують виробничі витрати.

Основні характеристики

  • Крок 3,81 мм
  • Струм до 8 А
  • Напруга до 160 В
  • Від 2 до 16 полюсів
  • Стандартна довжина штифта: 1,9 мм
  • Матеріал: пластик для високих температур LCP

Переваги

  • Для інтеграції у процеси технології монтажу на поверхні
  • Висока гнучкість дизайну пристроїв: основа колодки для з’єднувачів з різними технологіями з’єднання
  • Відомий принцип монтажу забезпечує можливість використання в усьому світі

Компактні корпуси з’єднувачів

Крок 2,54 мм для обтискної технології

Інвертовані, однорядні та дворядні корпуси з’єднувачів серії I(D)MCC 0,5 доповнюють асортимент компактними корпусами з кроком 2,54 мм. Це також дає змогу створювати рішення провідник-провідник за допомогою з’єднувальної системи DFMC 0,5. Доступні різні обтискні контакти.

Основні характеристики

  • Поперечний переріз провідника: від 0,14 до 0,75 мм²
  • Струм до 6 А
  • Напруга до 160 В
  • Крок: 2,54 мм
  • Від 2 до 16 полюсів з кількістю контактів від 4 до 32
  • Однорядні або дворядні варіанти

Переваги

  • Вигідне підключення обтиснутих провідників у великому обсязі
  • Контакти, впорядковані у два ряди, дають змогу отримати високий рівень щільності монтажу на компактній площі
  • Малі типорозміри для застосування в умовах обмеженого простору

Компактні основи колодки серії DMC 1,5

Для автоматизованого паяння оплавленням

Нові основи колодки для паяння оплавленням із кроком 3,5 мм розширюють серію DMC. Усе залежить виключно від перевіреної технології Lock and Release. Використовуйте цю технологію для інтуїтивно зрозумілого й надійного блокування і виштовхування без зусиль між з’єднувачем і основою колодки.

Основні характеристики

  • Струм до 8 А
  • Напруга до 160 В
  • Від 2 до 20 полюсів
  • Крок: 3,5 мм
  • Стандартна довжина штифта: від 2,0 мм до 2,6 мм
  • Матеріал: пластик для високих температур LCP
  • Можливе постачання у стрічковій упаковці

Переваги

  • Для інтеграції у процеси технології монтажу на поверхні
  • Можливе пакування для систем автоматичного підіймання, транспортування та комплектування
  • Малі габаритні розміри для застосування в умовах обмеженого простору
  • Таке саме розташування контактів і конструкція, як і в наявних основах колодок DMC 1,5 із вбудованим гвинтовим фланцем і фіксатором Lock and Release

Усі лінійки продукції з програми COMBICON З’єднувачі для друкованих плат оснащені інноваційними технологіями з’єднання. В асортименті компактних з’єднувачам для друкованих плат від серії XS до силових з’єднувачів лінійки XL ви знайдете потрібне рішення залежно від конструкції вашого пристрою.

З’єднувачі для друкованих плат лінійки XS
З’єднувачі для друкованих плат лінійки S
З’єднувачі для друкованих плат лінійки M
З’єднувачі для друкованих плат лінійки L
З’єднувачі для друкованих плат лінійки XL
З’єднувачі для друкованих плат лінійки XS

Основні характеристики

  • Для кроку від 2,5 до 3,5 мм
  • Технології підключення з гвинтовим з’єднанням, пружинним з’єднанням Push-in та обтискним з’єднанням
  • Монтаж основ колодки шляхом паяння хвилею припою або оплавлення припою в наскрізних отворах
  • Горизонтальне, вертикальне й інвертоване виконання штекера та основ колодки
  • З’єднання «плата–плата», «провідник–плата» і «провідник–провідник»
  • Екрановані виконання для оптимальної передачі даних

З’єднувачі для друкованих плат лінійки S

Основні характеристики

  • Для кроку від 3,5 до 7,5 мм
  • Технології підключення з гвинтовим з’єднанням, пружинним з’єднанням Push-in та обтискним з’єднанням
  • Монтаж основ колодки шляхом паяння хвилею припою або оплавлення припою в наскрізних отворах
  • Горизонтальне, вертикальне й інвертоване виконання штекера та основ колодки
  • З’єднання «плата–плата», «провідник–плата» і «провідник–провідник»
  • Різні можливості блокування

З’єднувачі для друкованих плат лінійки M

Основні характеристики

  • Для кроку від 5,0 до 7,62 мм
  • Технології підключення з гвинтовим з’єднанням, пружинним з’єднанням Push-in, обтискним або ножовим з’єднанням
  • Монтаж основ колодки шляхом паяння хвилею припою або оплавлення припою в наскрізних отворах
  • Горизонтальне, вертикальне й інвертоване виконання штекера та основ колодки
  • Сполучення друкованої плати з друкованою платою або вільнопідвішувані з’єднання
  • Вставні блоки для прямого кріплення або монтажу на DIN-рейку
  • Індивідуальне кодування для чіткого призначення

З’єднувачі для друкованих плат лінійки L

Основні характеристики

  • Для кроку від 6,35 до 10,16 мм
  • Технології підключення з гвинтовим з’єднанням або пружинним з’єднанням Push-in
  • Монтаж основ колодки шляхом паяння хвилею припою або оплавлення припою в наскрізних отворах
  • З’єднувачі високої продуктивності з компактним кроком і відповідністю стандарту UL 600 В
  • Розмаїття комбінацій завдяки захищеним від торкання (інвертованим) варіантам і прохідним деталям корпусів
  • Блокування без інструментів або професійні екранувальні накладки
  • Індивідуальне кодування для чіткого призначення

З’єднувачі для друкованих плат лінійки XL

Основні характеристики

  • Для кроку до 15 мм
  • З’єднувачі високої продуктивності з гвинтовим з’єднанням для допустимого навантаження по струму 125 A
  • Висока надійність контакту завдяки вбудованій додатковій стальній пружині
  • Стандартне виконання з гвинтовим фланцем, надійні з’єднання, навіть в умовах підвищених вібрацій
  • Мінімальне зусилля вставлення та витягання для зручного підключення пристрою
  • Інвертовані основи колодки для виходу друкованої плати із захистом від торкання пальцями

3D-перегляд

Огляд з’єднувачів для друкованих плат з важелем на 360°

З’єднувачі для друкованих плат серії LPC з пружинним з’єднанням Push-in з керуванням за допомогою важеля особливо добре підходять для застосування в джерелах відновлюваної енергії, акумуляторних батареях, сфері автоматизації та машинобудуванні.

Ознайомтеся з 3D-оглядом цих штекерів, що оптимізують процеси розробки та впровадження ваших пристроїв.

Простий розподіл енергії за допомогою з’єднувачів для друкованих плат серії PC 6

Розподіл енергії між пристроями можна легко реалізувати за допомогою з’єднувача для друкованих плат PC 6/...-ST-BUS для систем шини живлення. З’єднувачі дають змогу виконувати швидкий монтаж провідників без попередньої обробки.

З’єднувачі для друкованих плат для технології оплавлення припою у наскрізних отворах і технології монтажу на поверхні

З’єднувачі для друкованих плат високої щільності можна безпечно встановлювати на друковану плату за допомогою з’єднання Push-in. Вбудований анкер і система позолочених контактів забезпечують надійну фіксацію та високу надійність передачі.

Рішення для автоматизації будівель із серією PTS clip

З’єднувачі для друкованих плат серії PTS clip оптимально підходять для застосування в автоматизації будівель. Завдяки стандартній геометрії фіксаторів їх можна зафіксувати без використання інструментів в корпусах електронного обладнання, що складаються з двох частин. Контакт із друкованою платою здійснюється через недорогий штировий роз'єм.

Електронна брошура
Огляд усього асортименту

Відкрийте для себе різноманітність асортименту продукції COMBICON на більш ніж 500 сторінках електронного каталогу продукції. Таким чином, ви завжди знайдете правильну технологію з'єднання для передачі сигналів і даних для вашої сфери застосування.

Відкрити електронний каталог
Різноманітні клеми та з’єднувачі для друкованих плат, а також сильнострумові прохідні клеми

Ідеальна відповідність до численних застосувань

З’єднувачі для друкованих плат використовуються переважно там, де збирання друкованих плат виконується гнучко, і технології з’єднання друкованих плат потрібно змінювати залежно від застосування. Вони забезпечують можливість швидкого монтажу провідників — у разі застосування технології з’єднання Push-in не потрібні навіть спеціальні інструменти. Просте вставляння та виймання спрощують догляд і технічне обслуговування. Поширені сфери застосування:

Інвертор зі з’єднувачем для друкованих плат
Перетворювач частоти зі з’єднувачем для друкованих плат
Сенсорна техніка й захисні вимикачі
Пристрій для дистанційного моніторингу
Прилад для обміну даними зі з’єднувальною технологією для друкованих плат
Контролер зі з’єднувачем для друкованих плат
Електричне живлення зі з’єднувачами для друкованих плат
Пристрої сполучення шини зі з’єднувальною технологією для друкованих плат
Антени для мобільної комунікації
Приміщення з модулем зберігання акумуляторів
Світлодіодні стрічки
Контролер автоматизації будівлі зі з’єднувальною технологією для друкованих плат
Електродвигун з інвертором і з’єднувачем для друкованих плат

Технології з’єднання

Асортимент продукції пропонує різноманітні варіанти підключення від класичного гвинтового з’єднання до зручного пружинного з’єднання Push-in. Вибір типу підключення залежить від конкретної сфери застосування. Доступні перелічені далі способи з’єднання і ще багато інших.

Приклад зображення гвинтового з’єднання з натяжною гільзою
Приклад зображення пружинного з’єднання Push-in
Приклад зображення з’єднання Push-in із керуванням за допомогою важеля
Приклад зображення обтискного з’єднання
Зображення прикладу з’єднання проколюванням ізоляції
Приклад зображення гвинтового з’єднання з натяжною гільзою

Гвинтове з’єднання не потребує обслуговування, а завдяки багатопроводовому підключенню забезпечує високий рівень гнучкості та стійкості до навантажень. Підключення зі скобою особливо добре підходять для напівпромислових систем у сфері автоматизації будівель чи телекомунікації. Підключення з натяжною гільзою — ідеальний спосіб з’єднання промислових систем із високими вимогами до надійності контактів. Для вузьких фронтальних панелей і висувних модулів під друковані плати найкраще підійдуть фронтальні гвинтові з’єднання.

Докладніше про гвинтове з’єднання
Приклад зображення пружинного з’єднання Push-in

Технологія Push-in або пружина — у будь-якому з випадків пружинний принцип дозволяє швидке підключення провідника без інструменту. Одножильні провідники та провідники з наконечником просто вводяться в клему Push-in, а для їхнього від’єднання достатньо натиснути на виділений контрастним кольором елемент. При з’єднанні та від'єднанні провідників із тонкими жилами без наконечника затискач також можна відкрити за допомогою вбудованого натискного елементу.

Докладніше про з’єднання Push-in
Приклад зображення з’єднання Push-in із керуванням за допомогою важеля

З’єднання Push-in із керуванням за допомогою важеля дає змогу надійно та зручно підключати з’єднувачі та клеми для друкованих плат. Важіль контрастного кольору забезпечує можливість інтуїтивного монтажу. Важільний принцип без використання інструментів дозволяє швидко підключати та відключати провідники з наконечником та без нього.

Докладніше про з’єднання Push-in з керуванням за допомогою важеля
Приклад зображення обтискного з’єднання

Обтискне з’єднання забезпечує можливість швидкого та економічного підключення, коли потрібно підготувати велику кількість проводів. Сполучення між жилою та обтискним контактом виконується за допомогою обтискних кліщів або обтискного автомата. Після цього обтискний контакт вставляється в корпус з'єднувача.

Докладніше про обтискне з’єднання
Зображення прикладу з’єднання проколюванням ізоляції

З’єднання проколюванням ізоляції — надійна технологія з’єднання без попередньої підготовки провідника. Для забезпечення контакту провідник вставляють в напрямну у прозорій кришці з’єднувача. Під час зачинення контакти проколюють ізоляцію провідників.

Докладніше про з’єднання проколюванням ізоляції

Види монтажу

Асортимент з’єднувачів для друкованих плат і основних колодок дасть вам змогу знайти рішення для найрізноманітніших технологій виробництва, таких як паяння хвилею припою чи технології монтажу на поверхні. Завдяки цьому ви зможете вручну чи автоматично комплектувати друковані плати та обробляти їх відповідно до вимог технологічного процесу.

Приклад зображення процесу паяння хвилею припою
Приклад зображення технології монтажу на поверхні
Приклад зображення паяння оплавленням через наскрізний отвір (Through-Hole-Reflow)
Приклад зображення технології безпосереднього вставлення
Приклад зображення технології безпосереднього вставлення SKEDD
Приклад зображення процесу паяння хвилею припою

Паяння хвилею припою — класичний метод паяння для виготовлення електронних вузлів, які комплектуються переважно монтажними елементами, що з’єднані проводами. Характерною ознакою такого типу є контакт для пайки, що проходить через друковану плату та запайка на нижньому боці друкованої плати.

Огляд всіх процесів монтажу та паяння
Приклад зображення технології монтажу на поверхні

Технологія SMT (Surface Mount Technology) призначена для монтажу елементів на поверхню плати. Елементи кріпляться на поверхні плати за допомогою паяльної пасти та припаюються методом оплавлення. Для цього необхідні спеціальні конструктивні елементи з відповідними поверхневими контактами.

Огляд всіх процесів монтажу та паяння
Приклад зображення паяння оплавленням через наскрізний отвір (Through-Hole-Reflow)

Технологія паяння оплавленням через наскрізний отвір (THR) дає змогу інтегрувати з’єднані проводами монтажні елементи з термостійкого матеріалу в процес оплавлення технології монтажу на поверхні. Для цього контакти вставляються в наскрізні отвори, заповнені паяльною пастою, а потім припаюються оплавленням.

Огляд всіх процесів монтажу та паяння
Приклад зображення технології безпосереднього вставлення

Безпосереднє вставлення — це технологія монтажу без паяння та штирової планки. Штекери контактують безпосередньо з відповідними доріжками на краю друкованої плати, що є частиною її схеми.

Огляд всіх процесів монтажу та паяння
Приклад зображення технології безпосереднього вставлення SKEDD

SKEDD — це інноваційна монтажна технологія, що сполучає з’єднувачі для друкованих плат через наскрізні отвори безпосередньо з друкованою платою. Монтаж відбувається без інструментів і без додаткової основи колодки. Пелюсткові заклепки забезпечують надійне і стійке до вібрації з'єднання.

Огляд всіх процесів монтажу та паяння

Функції забезпечення зручності для високого рівня універсальності

З’єднувачі для друкованих плат від компанії Phoenix Contact пропонують вам різні зручні функції та широкий асортимент аксесуарів для підвищення зручності з’єднання та його обслуговування.

Системи блокування, такі як фіксувальний фланець, Click and Lock та Lock and Release
Інвертовані з’єднувачі та основи колодки
Штекери TWIN для підключення двох провідників до одного полюсу
Вбудована додаткова стальна пружина
Системи блокування, такі як фіксувальний фланець, Click and Lock та Lock and Release

Для запобігання легкому роз'єднанню від вібрації рекомендується використовувати додаткову фіксацію: такі системи як фіксувальний фланець, Click and Lock і Lock and Release блокуються автоматично без використання інструментів. Крім того, для всіх класів потужності наявні варіанти виконання з гвинтовим фланцем.

Інвертовані з’єднувачі та основи колодки

Інвертовані з’єднувачі та основи колодки надають можливість виготовлення захищених від дотику друкованих плат та виходів пристроїв. Крім того, можлива також реалізація з’єднань «друкована плата — друкована плата» і «кабель — кабель».

Штекери TWIN для підключення двох провідників до одного полюсу

Залежності від типорозміру штекери TWIN для підключення двох провідників до одного полюсу використовуються зокрема й для з’єднання між собою сигналів або потенціалів — наприклад, при розподілі потужності.

Вбудована додаткова стальна пружина

Всі з’єднувачі потужної електроніки мають вбудовану додаткову стальну пружину, яка підвищує надійності при коливаннях потужності та температури. Додаткове зусилля пружини на контакт запобігає корозії контактів, збільшуючи строк їх служби.

Асортимент COMBICON

Пошук відповідних аналогів

Знайдіть сумісні аналоги в найкоротші терміни. Ви можете натиснути на «Відповідні аналоги» в розділі «Сумісні вироби» на численних сторінках з інформацією про продукт. Автоматично відображаються відповідні аналоги на основі обраних вами фільтрів, які ви можете ще більше звузити.

Відображення відповідних аналогів є динамічним і оновлюється автоматично, коли до асортименту вносяться зміни. Послуга доступна для асортименту COMBICON і постійно розширюється на весь асортимент продукції Phoenix Contact. Спробуйте! Переконайтеся в ефективності нашої нової функції.

Дані CAE для проєктування друкованих плат

Дані CAE для проєктування друкованих плат

Заощаджуйте дорогоцінний час під час планування та реалізації дизайну друкованої плати, використовуючи наші дані для проєктування друкованих плат. Використовуйте можливості завантаження даних ECAD у більш ніж 20 форматах для найпоширеніших систем CAE для більш ніж 7 000 з’єднувачів для друкованих плат.