PLCnext Technology

PLCnext Technology

PLCnext Technology — це екосистема для промислової автоматизації, що складається з відкритого апаратного забезпечення, модульного програмного забезпечення для інженерного проєктування, глобальної спільноти та цифрової платформи програмного забезпечення.

NEW
Go to Product Detail Page for item 1646469
AXC F 1252 - Controller
AXC F 1252 - Controller
1646469

Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Arm® Cortex®-A55, 2x 1.7 GHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, The product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1551772
AXC F 2000 EA - Controller
AXC F 2000 EA - Controller
1551772

Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Arm® Cortex®-A53, 3x 1.2 GHz; Product certified in accordance with IEC 62351-3 and IEC 62443 (SL2) (Certification conditions see user documentation), The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2404267
AXC F 2152 - Controller
AXC F 2152 - Controller
2404267

Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Arm® Cortex®-A9, 2x 800 MHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2 (Certification conditions see user documentation); The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1069208
AXC F 3152 - Controller
AXC F 3152 - Controller
1069208

Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Intel® Atom® x5-E3930, 2x 1.3 GHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2 (Certification conditions see user documentation); The product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1737875
VPLCNEXT CONTROL 1000 - Controller
VPLCNEXT CONTROL 1000 - Controller
1737875

Controller; Subscription, Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; License duration: 12 Months; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

NEW
Go to Product Detail Page for item 1738453
VPLCNEXT CONTROL 2000 - Controller
VPLCNEXT CONTROL 2000 - Controller
1738453

Controller; Subscription, Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; License duration: 12 Months; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

NEW
Go to Product Detail Page for item 1738454
VPLCNEXT CONTROL 3000 - Controller
VPLCNEXT CONTROL 3000 - Controller
1738454

Controller; Subscription, Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; License duration: 12 Months; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

NEW
Go to Product Detail Page for item 1821774
VPLCNEXT CONTROL 1000 OTP - Controller
VPLCNEXT CONTROL 1000 OTP - Controller
1821774

Controller; Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

Логотип PLCnext Technology

Технологія PLCnext поєднує світи інформаційних та об’єктних технологій Забезпечте сумісність своєї системи із промисловим Інтернетом речей та Industrie 4.0

Оцифрування та глобалізація висувають нові вимоги до промислової автоматизації. Точне проєктування відкритої системи автоматизації таке ж важливе, як і гнучке модульне розширення. Крім стандартного програмування систем ПЛК відповідно до IEC 61131-3, із PLCnext Control можливе також паралельне програмування та поєднання таких мов програмування, як C/C++, C# або Matlab® Simulink® у режимі реального часу. Прискорюйте процес розробки своєї програми за допомогою безкоштовної базової версії PLCnext Engineer. Або використовуйте звичне середовище програмування. Вирішувати вам.

Завдяки простій хмарній інтеграції, можливості використання програмного забезпечення з відкритим вихідним кодом та ноу-хау PLCnext Community, які постійно зростають, ви отримуєте переваги нових форм співпраці. Отримані рішення-застосунки, програмні модулі, системи виконання та розширення функцій доступні в магазині PLCnext Store і забезпечують величезну економію часу та коштів під час створення застосунків. Це робить PLCnext Technology оптимальною екосистемою для вирішення сучасних завдань автоматизації.

PLCnext Control

Можливість роботи в реальному часі та поєднання IEC 61131-3 і мов високого рівня PLCnext Control

PLCnext Control — це платформа керування в екосистемі PLCnext Technology. Вона забезпечує автоматизацію без обмежень, властивих пропрієтарним системам. Системи керування на базі Linux підтримують роботу в режимі реального часу як для IEC 61131-3, так і для мов високого рівня, як-от C/C++ і Matlab® Simulink®. Запатентована технологія обробки завдань поєднує код IEC, мови високого рівня та інструменти на основі моделей в межах одного завдання.

Інтегруйте хмарні сервіси та інші служби за допомогою відкритих інтерфейсів. Використовуйте дані про своє обладнання для оптимізації процесів, підвищуйте якість та знижуйте витрати без втручання в поточні системи. PLCnext Control сертифіковано TÜV відповідно до IEC 62443-4-2 ML 3 Full Process Profile та IEC 62443-4-2. Моделі AXC F 2152 та AXC F 3152 додатково відповідають вимогам стандартів IEC 61850, ред. 2.1 та IEC 62351-3.

Асортимент включає масштабовані рішення для керування — від модульних контролерів класу захисту IP20 і високопродуктивних контролерів до EDGE-пристроїв на базі ПК і Virtual PLCnext Control. Входи/виходи, інтерфейси та функції можна гнучко розширювати. Для застосування на базі штучного інтелекту та використання EDGE доступне оптимізоване обладнання. Відкрите ядро Linux дає змогу інтегрувати такі технології, як OPC UA, TSN і 5G, і забезпечує перспективність рішення.

Електронна брошура
Електронна брошура «PLCnext Technology»

Ознайомтеся з інтерактивною електронною брошурою «PLCnext Technology», яка містить приклади застосування, 3D-моделі обладнання та відомості про чотири складники екосистеми.

Додаткові посилання, відео й матеріали з інтернет-магазину дозволяють глибше зануритись у світ PLCnext Technology.

До електронної брошури
Електронна брошура «PLCnext Technology»
Екран зі знімком програмного забезпечення з PLCnext Engineer

Програмне забезпечення для інженерного проєктування промислових систем автоматизації PLCnext Engineer

PLCnext Engineer поєднує класичне програмування ПЛК, сучасну розробку програмного забезпечення та функції допомоги на основі штучного інтелекту в єдиному відкритому середовищі розробки промислової автоматизації. Це допомагає ефективніше розробляти, тестувати та оптимізувати рішення з автоматизації — від першої ідеї проєкту до введення в експлуатацію. PLCnext Engineer об’єднує в одному програмному пакеті всі основні функції для розробки застосунків на базі PLCnext Control:

• Програмування відповідно до IEC 61131-3
• Візуалізація
• Конфігурування
• Діагностика

Завдяки відкритій архітектурі PLCnext Technology можна гнучко поєднувати традиційне програмування ПЛК, мови програмування високого рівня, сучасну розробку програмного забезпечення та функції на основі штучного інтелекту. Завдяки цьому фахівці з автоматизації та інформаційних технологій можуть паралельно працювати над одним застосунком, використовуючи пріоритетні інструменти й мови програмування. Ще одна перевага — відсутність обмежень, властивих пропрієтарним середовищам розробки. Це спрощує процеси розробки, поліпшує взаємодію між фахівцями різних напрямів і скорочує час виведення нових застосунків на ринок.

Підтримка штучного інтелекту для підвищення ефективності інженерних команд

Вбудований генеративний ШІ допомагає розробникам швидше виконувати завдання, ефективніше використовувати наявні знання та прискорювати процеси розробки. Він надає інформацію з урахуванням контексту, допомагає створювати й оптимізувати застосунки та спрощує роботу з наявним програмним кодом, конфігураціями й документами. Це дозволяє швидше впроваджувати нові застосунки та ефективно розширювати й оптимізувати наявні рішення з автоматизації.

Особливо у складних застосунках ШІ пришвидшує доступ до наявних знань про проєкт і застосунок, скорочує час на освоєння та зменшує щоденне навантаження на інженерні команди. При цьому контроль завжди залишається в руках користувача: пропозиції відображаються прозоро, а зміни застосовуються лише після підтвердження. У такий спосіб інженерні команди мають більше часу для інновацій, скорочують цикли розробки та швидше впроваджують нові рішення з автоматизації.

Безмежні можливості програмування

Екран із програмним забезпеченням Matlab Simulink
Екран із програмним забезпеченням CODESYS
Екран із програмним забезпеченням Eclipse®
Екран із програмним забезпеченням Podman
Екран із програмним забезпеченням Matlab Simulink

Matlab Simulink® — це програмне середовище від компанії The MathWorks Inc., призначене для графічного моделювання, імітаційного моделювання, розробки та реалізації динамічних систем й алгоритмів керування. Simulink у поєднанні з PLCnext Technology дозволяє інженерам створювати складну логіку автоматизації без потреби виконувати звичайне програмування ПЛК. За допомогою PLCnext Target для Simulink моделі можна транслювати безпосередньо у функціональні блоки, що відповідають стандарту IEC 61131-3, або програми PLCnext Engineer та виконувати їх у PLCnext Control. Ця безшовна інтеграція долає розрив між розробкою на основі моделей і промисловою автоматизацією. Такий підхід оптимізує розробку, зменшує кількість помилок і скорочує час виходу на ринок.

Екран із програмним забезпеченням CODESYS

CODESYS — це широко використовуване потужне середовище розробки, за допомогою якого можна гнучко та інтуїтивно реалізовувати проєкти керування відповідно до стандарту IEC 61131-3. Завдяки відкритій архітектурі, великим бібліотекам та інтегрованим інструментам візуалізації CODESYS також прекрасно доповнює екосистему PLCnext Technology. Поєднайте знайоме вам середовище розробки CODESYS з перевагами та відкритістю PLCnext Technology. Удосконалюйте свій застосунок CODESYS, використовуючи гнучкість і продуктивність C++ у режимі реального часу. Підключайте будь-які застосунки до середовища реального часу CODESYS завдяки безшовній інтеграції глобального простору даних (GDS) вашого PLCnext Control із CODESYS.

Екран із програмним забезпеченням Eclipse®

Інструментарій PLCnext Technology є ідеальним рішенням для тих, хто хоче переосмислити промислову автоматизацію. Він надає розробникам свободу використовувати сучасні мови високого рівня, як-от C++ та C#, для застосунків із підтримкою режиму реального часу та без неї. Завдяки потужним інструментам, таким як PLCnext CLI, надбудова для Eclipse® і розширення Visual Studio®, набір інструментів легко інтегрується в наявні середовища розробки і забезпечує безперебійний робочий процес. Незалежно від того, чи працює він під Windows або Linux, технологічний інструментарій PLCnext Technology пропонує максимальну гнучкість і відкритість для індивідуальних рішень автоматизації. Це перетворює класичне програмування ПЛК в інженерний досвід, орієнтований на майбутнє — відкритий, мережевий і безмежний.

Екран із програмним забезпеченням Podman

Phoenix Contact використовує Podman як контейнерне рішення для промислової автоматизації. Легкий і сумісний із Docker контейнерний рушій Podman дозволяє легко розгортати застосунки та керувати ними безпосередньо в системі керування. Без додаткових непродуктивних витрат, без демона з правами root. Podman входить до складу операційної системи PLCnext Technology з мікропрограмою версії 2023.0 і вище. Розробники можуть запускати контейнеризовані застосунки, керувати ними та автоматизувати їхню роботу за допомогою декількох команд. У контейнерах можна, наприклад, запускати Node-RED і власні мікросервіси та реалізовувати обмін даними через OPC UA. Можливість інтеграції перетворює PLCnext Control на платформу для модульних рішень з автоматизації. Вона підтримує інструменти з відкритим кодом і контейнери, які працюють без прав root. Вибір Podman означає гнучкість, масштабування та орієнтовану на майбутнє архітектуру.

Phoenix Contact на виставці SPS

Відвідайте нас на виставці SPS 2026.

Відвідайте нас 24–26 листопада у павільйоні 9, стенд 310, і дізнайтеся, як відкриті екосистеми, промисловий ШІ та комплексна безпека готують промислову автоматизацію до майбутнього.

Ілюстрація PLCnext Store з презентацією бізнес-моделі

Економія часу та коштів під час розробки застосунків PLCnext Store

Складні програмні функції набувають дедалі більшого значення в проєктах автоматизації та вимагають спеціалізованих знань. Тому PLCnext Store надає цифрову платформу для продажу програмного забезпечення.

У PLCnext Store можна знайти програмні застосунки, за допомогою яких ви зможете безпосередньо та легко розширити функції PLCnext Control. Асортимент охоплює рішення від програмних бібліотек до готових застосунків, які можна використовувати без знання програмування. Сторонні постачальники також можуть надавати власні застосунки. Завдяки цьому доступні відповідні рішення для різних випадків застосування.

Пропозиція постійно поповнюється, що розширює можливості застосування. PLCnext Store пропонує рішення навіть для спеціалізованих потреб.

Двоє людей розмовляють в офісі

Використання переваг колективних знань PLCnext Community

Цифровізація та глобалізація вимагають нових форм співпраці. Скорочення циклів розробки та висока конкуренція ставлять перед підприємствами нові виклики. PLCnext Technology дає змогу розробникам із різних напрямів спільно працювати над проєктами. Такий підхід прискорює розробку застосунків, зокрема для складного застосування.

Використовуйте програмне забезпечення з відкритим вихідним кодом, наприклад із GitHub. Спільна робота спільноти допомагає зменшувати кількість помилок у коді та швидше випускати виправлення. Так ви збільшуєте свої можливості для впровадження інновацій і заощаджуєте ресурси. Залишайтеся з нами на зв’язку через вебсторінку PLCnext Community і соціальні мережі. Ви отримуватимете інформацію про оновлення мікропрограмного забезпечення та новинки асортименту. Обмінюйтеся думками з іншими та використовуйте форум. Діліться своїм досвідом.

Приєднуйтесь до спільноти PLCnext Community! #iamplcnext #plcnext

Партнерство Phoenix Contact, Yaskawa та Festo

PLCnext Technology — відкрита інноваційна платформа, що об’єднує технології та сильних партнерів

У мережевої автоматизації партнерство відіграє важливу роль для інновацій і прогресу. PLCnext Technology створює основу для співпраці, що виходить за межі підприємства. Відкритість, довіра та спільні цінності сприяють обміну ноу-хау, скорочують цикли розробки та полегшують впровадження нових технологій.

Розробники, дистриб’ютори, університети та партнери своїми рішеннями посилюють інноваційний потенціал екосистеми. Відкрита архітектура PLCnext Technology дає змогу інтегрувати різні технології та підтримує індивідуальні рішення, що відповідають галузевим вимогам.

Серцем екосистеми є PLCnext Technology Core, операційна система з можливістю ліцензування для гнучких і безпечних рішень із керування на вбудованих системах. Такі компанії, як Festo та Yaskawa, розширюють екосистему за допомогою власних рішень. Партнери та спільнота спільно прискорюють розвиток промислової автоматизації.

Нам потрібно краще використовувати наявний потенціал для швидшого розвитку та збільшення можливостей для інновацій.
PLCnext Store створено для використання колективного розуму всієї галузі.

Ульріх Лейдеккер - Phoenix Contact GmbH & Co. KG, Директор із виробництва (COO) і президент Business Area Industry Management & Automation
Ульріх Лейдеккер

Ульріх Лейдеккер

Переваги PLCnext Technology

Піктограми спільної роботи в мережі
Обмін даними, друкована плата
Чоловік на тлі нічного неба із зірками
Нічне небо із зірками
Програміст за ноутбуком
Піктограми спільної роботи в мережі

PLCnext Technology дає змогу декільком розробникам із різних поколінь працювати над програмою керування на різних мовах і незалежно один від одного. Таким чином, ви можете використовувати переваги класичного світу ПЛК та відкритість і гнучкість PLCnext Technology для швидкої розробки складних застосувань.

Обмін даними, друкована плата

Можливість довільного комбінування в задачах послідовності програм на різних мовах. Система обробки задач PLCnext Technology, відносно якої подано заяву на отримання патенту, дозволяє виконувати програми-функції різного походження як класичний код ПЛК за стандартом IEC-61131 — система автоматично визначає ваші програми мовою високого рівня автоматично. Платформа забезпечує постійний обмін даними та синхронне виконання програмного коду.

Чоловік на тлі нічного неба із зірками

Технологія PLCnext Technology робить можливими будь-які комбінації незалежних програмних частин різного виробництва та комплексних застосунків за вашим бажанням. Застосування програмного забезпечення й застосунків із відкритим вихідним кодом підвищує ефективність ваших процесів розробки. Майбутні розширення можуть бути необмеженими.

Нічне небо із зірками

Технологія PLCnext Technology дає вам змогу інтегрувати актуальні та майбутні інтерфейси й протоколи для відкритого обміну даними в системі автоматизації з високим рівнем поєднання в мережу. Нові бізнес-моделі, засновані на Інтернеті речей, можна реалізувати через безпосереднє підключення до хмарних сервісів та баз даних.

Програміст за ноутбуком

Відкритість технології PLCnext Technology дає вам змогу використовувати зручну для вас мову програмування — чи то стандарт IEC 61131, чи мова високого рівня. Ви можете розробляти ваше індивідуальне рішення у середовищі, якому ви довіряєте: PLCnext Engineer, Matlab Simulink, Eclipse або Visual Studio.

Для нас дуже важливо дбати про інформаційну безпеку і завжди залишатися на висоті.

Філіп Айбен - Kraftwerk Huntorf, Моніторинг технологічного процесу
Філіп Айбен

Філіп Айбен