PLCnext Technology

PLCnext Technology

PLCnext Technology — це екосистема для промислової автоматизації, що складається з відкритого апаратного забезпечення, модульного програмного забезпечення для інженерного проєктування, глобальної спільноти та цифрової платформи програмного забезпечення.

Go to Product Detail Page for item 1051328
RFC 4072S - Safety controller
RFC 4072S - Safety controller
1051328

Safety controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Intel® Core™ i5-6300U, 2x 2.4 GHz (Standard).

Go to Product Detail Page for item 1821761
VPLCNEXT CONTROL 3000 OTP - Controller
VPLCNEXT CONTROL 3000 OTP - Controller
1821761

Controller; application: Virtual control; Type of software: On-premises; Network license; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

Go to Product Detail Page for item 1091657
AXC F XT PB - PLC extension module
AXC F XT PB - PLC extension module
1091657

PLCnext Control Extension, PLC extension module, Left alignment, PROFIBUS master; interface: PROFIBUS DP V0 / V1: 1; Amount of process data: 488 Byte; Transmission speed: 12 Mbps; degree of protection: IP20; Scope of supply: including bus base module and Axioline F connector; Supported controller: AXC F 2152, AXC F 3152; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1139999
AXC F XT EXP - PLC extension module
AXC F XT EXP - PLC extension module
1139999

PLCnext Control Extension, PLC extension module, Left alignment, PCIe switch; interface: PCIe V2 switch: 3; Transmission speed: 4 Gbps; degree of protection: IP20; Scope of supply: including bus base module and Axioline F connector; Supported controller: AXC F 2152, AXC F 3152, AXC F 2000 EA; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1151412
AXC F 1152 - Controller
AXC F 1152 - Controller
1151412

Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Arm® Cortex®-A9, 1x 800 MHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2 (Certification conditions see user documentation);.

Go to Product Detail Page for item 1246285
BPC 9102S - Safety controller
BPC 9102S - Safety controller
1246285

Safety controller (PROFINET), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Intel® Core™ i7-10700TE, 8x 2 GHz (Standard).

Логотип PLCnext Technology

Технологія PLCnext поєднує світи інформаційних та об’єктних технологій Забезпечте сумісність своєї системи із промисловим Інтернетом речей та Industrie 4.0

Оцифрування та глобалізація висувають нові вимоги до промислової автоматизації. Точне проєктування відкритої системи автоматизації таке ж важливе, як і гнучке модульне розширення. Крім стандартного програмування систем ПЛК відповідно до IEC 61131-3, із PLCnext Control, можливе також паралельне програмування та поєднання таких мов програмування, як C/C++, C# або MATLAB® Simulink® у режимі реального часу. Прискорюйте процес розробки своєї програми за допомогою безкоштовної базової версії PLCnext Engineer. Або використовуйте звичне середовище програмування. Вирішувати вам.
Завдяки простій хмарній інтеграції, можливості використання програмного забезпечення з відкритим вихідним кодом та ноу-хау PLCnext Community, які постійно зростають, ви отримуєте переваги нових форм співпраці. Отримані рішення-застосунки, програмні модулі, системи виконання та розширення функцій доступні в магазині PLCnext Store і забезпечують величезну економію часу та коштів під час створення застосунків. Це робить PLCnext Technology оптимальною екосистемою для вирішення сучасних завдань автоматизації.

PLCnext Control

Можливість роботи в реальному часі та поєднання IEC 61131-3 і мов високого рівня PLCnext Control

PLCnext Control — це апаратне забезпечення для екосистеми PLCnext Technology. Воно забезпечує можливість реалізації проєктів автоматизації без обмежень спеціалізованих систем. ПЛК на базі ядра Linux характеризуються можливістю роботи в режимі реального часу як для стандарту IEC 61131-3, так і для мов високого рівня, таких як C/C++ і Matlab® Simulink®. Запатентована обробка задач дає змогу використовувати будь-яке поєднання коду IEC 61131-3, мов високого рівня та інструментів на основі моделей в одному завданні.
Підключайтеся безпосередньо до Proficloud.io або будь-якої іншої хмари та інтегруйте окремі хмарні сервіси. Використовуйте дані своєї установки для оптимізації технологічних процесів. Завдяки цьому ви підвищуєте якість своїх виробів, знижуєте витрати та позбуваєтеся необхідності втручання в роботу систем, що працюють. Оптимальний захист ваших даних: PLCnext Control сертифіковано TÜV відповідно до IEC 62443-4-1 ML 3 Full Process Profile і IEC 62443-4-2, а контролери AXC F 2152 і AXC F 3152 також отримали сертифікати IEC 61850 ред. 2.1 і IEC 62351-3 від DNV.
PLCnext Control пропонує масштабовані контролери зі ступенем захисту IP20. Від модульних контролерів для базових систем і високопродуктивних контролерів з централізованим керуванням до периферійних пристроїв на базі ПК — у цій лінійці продукції завжди знайдеться відповідне рішення для вашого проєкту. Модульні контролери дають вам можливість дуже гнучко конфігурувати свою станцію. Вибирайте із широкого спектру входів/виходів або розширюйте інтерфейси та функціональність контролера за допомогою модулів з лівостороннім підключенням. Якщо ви хочете впровадити застосунки зі штучним інтелектом або периферійні застосунки, у нашому асортименті також є спеціально оптимізоване для цього апаратне забезпечення. Нові технології, як-от OPC UA, TSN та 5G, також можна інтегрувати завдяки відкритому ядру Linux. Тому PLCnext Control має високий ступінь перспективності.

Електронна брошура
Нова електронна брошура про технологію PLCnext Technology

Ця перша інтерактивна електронна брошура щодо PLCnext Technology містить всю необхідну інформацію.
У цій електронній брошурі ви знайдете кнопки для подальшої взаємодії. Надихайтеся цікавими прикладами використання. Розгляньте наше апаратне забезпечення у деталях на 3D-зображеннях. Дізнайтеся більше про вироби в нашому інтернет-магазині або дізнайтеся більше про всі чотири частини екосистеми. Тут також є багато пов’язаних посилань і вбудованих відео на всі ваші улюблені теми.

Перейти до електронної брошури
Електронна брошура PLCnext Technology
Екран зі знімком програмного забезпечення з PLCnext Engineer

Прискорена розробка застосунків за допомогою зручних інструментів інженерного проєктування PLCnext Engineer

Ви можете вводити PLCnext Control в експлуатацію швидше.
Комплексне програмування у межах одного інтерфейсу забезпечує величезну економію часу та коштів.
З програмною платформою PLCnext Engineer, яку можна гнучко й індивідуально розширювати за допомогою функціональних доповнень, ви отримуєте безкоштовне програмне забезпечення для всіх інженерних завдань для PLCnext Control:

  • Конфігурація
  • Програмування згідно з IEC 61131-3
  • Візуалізація
  • Діагностика

Завдяки поєднанню всіх основних функцій для інженерного проєктування в одному програмному пакеті весь процес проєктування може бути реалізовано в єдиному середовищі інженерного проєктування.
Проте гнучкий інструмент інженерного проєктування — це не лише універсальний інструмент для класичного програмування, оскільки він поєднує всі основні функції для інженерного проєктування в одному програмному пакеті. Програмне забезпечення також пропонує зручне поєднання програм, створених мовами високого рівня, і стандартної автоматизації.
Скористайтеся перевагами від можливості використовувати звичне середовище програмування! Ми пропонуємо PLCnext Engineer — простий спосіб конфігурування мереж PROFINET, інтеграції програм, створених мовами високого рівня, або моделей MATLAB® Simulink®, а також введення в експлуатацію та керування ними на PLCnext Control.
Залежно від ваших задач у платформу інженерного проєктування можна легко інтегрувати додаткові функції, як-от рішення з безпеки, переглядач MATLAB® Simulink® або генератор візуалізації.
Пришвидшуйте також розробку застосунків, використовуючи готові рішення та програмні модулі з магазину PLCnext Store. Адаптуйте програмне забезпечення до індивідуальних потреб. У цьому у вас немає жодних обмежень завдяки модульній архітектурі PLCnext Engineer.

Безмежні можливості програмування

Екран з програмним забезпеченням MATLAB/Simulink
Екран з програмним забезпеченням CODESYS
Екран з програмним забезпеченням Eclipse
Екран з програмним забезпеченням Podman
Екран з програмним забезпеченням MATLAB/Simulink

MATLAB/Simulink - програмне середовище від The MathWorks Inc., яке використовується для графічного моделювання, імітаційного моделювання, розробки та реалізації динамічних систем та алгоритмів керування. У поєднанні з PLCnext Technology, Simulink дозволяє інженерам створювати складну логіку автоматизації без необхідності виконувати звичайне програмування ПЛК. За допомогою PLCnext Target для Simulink моделі можуть бути трансформовані безпосередньо в функціональний блок, сумісний з IEC 61131-3, або PLCnext Engineer і виконані в PLCnext Control. Ця безшовна інтеграція долає розрив між розробкою на основі моделей і промисловою автоматизацією. Це оптимізує розробку, зменшує кількість помилок і скорочує час виходу на ринок.

Екран з програмним забезпеченням CODESYS

CODESYS - це широко використовуване потужне середовище розробки, за допомогою якого можна гнучко та інтуїтивно реалізовувати проекти керування за стандартом IEC 61131-3. Завдяки своїй відкритій архітектурі, великим бібліотекам та інтегрованим інструментам візуалізації, CODESYS також є гарним доповненням до світу PLCnext Technology. Поєднайте знайоме вам середовище розробки CODESYS з перевагами та відкритістю PLCnext Technology. Удоскональте свій додаток CODESYS за допомогою гнучкості та продуктивності C++ в режимі реального часу. Підключіть будь-яку програму до світу реального часу CODESYS завдяки безшовній інтеграції глобальних просторів даних (GDS) вашого PLCnext Control з CODESYS.

Екран з програмним забезпеченням Eclipse

Інструментарій PLCnext Technology є ідеальним рішенням для тих, хто хоче переосмислити промислову автоматизацію. Це дає розробникам свободу використовувати сучасні мови високого рівня, такі як C++ та C# - як для додатків реального часу, так і для додатків, що не працюють в режимі реального часу. Завдяки потужним інструментам, таким як PLCnext CLI, надбудова для Eclipse® і розширення Visual Studio®, набір інструментів легко інтегрується в існуючі середовища розробки і забезпечує безперебійний робочий процес. Незалежно від того, чи працює він під Windows або Linux, технологічний інструментарій PLCnext Technology пропонує максимальну гнучкість і відкритість для індивідуальних рішень автоматизації. Це перетворює класичне програмування ПЛК в інженерний досвід, орієнтований на майбутнє - відкритий, мережевий і безмежний.

Екран з програмним забезпеченням Podman

Завдяки Podman на PLCnext Control Phoenix Contact виводить промислову автоматизацію на новий рівень - гнучкий, контейнерний і перспективний. Як легкий, сумісний з Docker контейнерний движок, Podman дозволяє легко розгортати додатки та керувати ними безпосередньо на контролері - без додаткових накладних витрат або Root-Daemon. Починаючи з версії прошивки 2023.0, Podman є невід'ємною частиною PLCnext Technology і відкриває абсолютно нові можливості для розробників: Будь то Node-RED, зв'язок OPC UA або окремі мікросервіси - контейнерні додатки можна запускати, керувати і експлуатувати автоматично за допомогою всього декількох команд.

Ця інтеграція робить PLCnext Control ідеальною платформою для сучасних модульних рішень автоматизації - відкритою для інструментів з відкритим вихідним кодом, безпечною завдяки безкореневим контейнерам і готовою до вимог Industrie 4.0. Вибір Podman в PLCnext Technology означає вибір максимальної гнучкості, простоти масштабування і орієнтованої на майбутнє архітектури.

Обмінюйтесь ідеями, знаходьте натхнення, беріть участь.
Приєднуйтесь і беріть участь!

Незалежно від того, чи ви шукаєте відгуки, програми, поради експертів, цілодобову підтримку, заходи або вебінари, новини про виведення продукції на ринок чи галузеві тенденції, — усе це ви знайдете в одному місці.

Приєднуйтеся до спільноти
Програміст за ноутбуком
Ілюстрація PLCnext Store з презентацією бізнес-моделі

Економія часу та коштів під час розробки застосунків PLCnext Store

З розвитком оцифрування зростає значення складних програмних функцій у проєктах автоматизації. Це потребує дедалі більш спеціалізованих навичок із розробки застосунків. При цьому відповідний досвід мають далеко не всі програмісти. Саме для цього компанія Phoenix Contact створила цифрову платформу програмного забезпечення PLCnext Store.
PLCnext Store пропонує програмні застосунки, за допомогою яких ви зможете безпосередньо та легко розширити функції PLCnext Control. Завдяки цьому можна суттєво підвищити ефективність процесу розробки. Асортимент пропонованих програм простягається від програмних бібліотек для прискореного програмування до готових застосунків, які можна використовувати без знання програмування.
Відкритість платформи дає змогу стороннім виробникам також продавати застосунки власної розробки. У PLCnext Store можна отримати різноманітні застосунки для кожного випадку застосування.
Завдяки динамічному зростанню пропозиції, різноманітність і можливості застосування постійно збільшуються. Можливості майбутнього розширенні безмежні.

Знайдіть своє натхнення — PLCnext Store пропонує інноваційні рішення та креативні ідеї навіть для вузькоспеціалізованих вимог.

Двоє людей розмовляють в офісі

Використання переваг колективних знань PLCnext Community

Внаслідок розвитку оцифрування та глобалізації з’являються і стають необхідними нові види співпраці. Скорочення циклів розробки застосунків і висока конкуренція ставлять перед вашим підприємством нові завдання, з якими навряд чи можна впоратися самотужки. Тому Phoenix Contact робить ставку на ефективну співпрацю та колективні знання. PLCnext Technology дає змогу декільком розробникам із різних напрямків працювати над одним проєктом. Це пришвидшує розробки застосунків, особливо складних. Використовуйте програмне забезпечення з відкритим вихідним кодом, наприклад, з GitHub. Завдяки спільноті в коді менше помилок, і швидше з’являються виправлення. Так ви збільшуєте свої можливості для впровадження інновацій і заощаджуєте ресурси.
Залишайтеся з нами на зв’язку через вебсторінку PLCnext Community і канали соціальних мереж. Дізнавайтеся першими про оновлення мікропрограмного забезпечення та новинки асортименту. Обмінюйтеся інформацією з іншими користувачами у будь-який час. Поділіться своїм досвідом або поставте питання на форумі. У розділі Business Lounge ви також зможете ознайомитись з останніми тенденціями галузі та вже реалізованими прикладами використання «Зроблено з технологією PLCnext». Якщо ви хочете глибше вивчити тему екосистеми PLCnext Technology, до ваших послуг широкий спектр навчальних посібників, електронних тренінгів і вебінарів.

Приєднуйтесь до спільноти PLCnext Community! #iamplcnext #plcnext

Партнерство Phoenix Contact, Yaskawa та Festo

Відкриті технології зустрічаються з сильними партнерами — PLCnext Technology як інноваційна платформа

В епоху мережевої автоматизації справжні партнерські відносини є ключем до інновацій та прогресу. PLCnext Technology створює простір для співпраці, що виходить за рамки стратегічних альянсів: відкритість, довіра та спільні цінності є основою для перспективних рішень. Партнери отримують вигоду від скорочення циклів розробки, ефективної інтеграції та активного обміну досвідом.
Розробники, дистриб'ютори, університети та партнери магазинів, зокрема, роблять вирішальний внесок у різноманітність та інноваційну силу екосистеми. За допомогою власних додатків і рішень в PLCnext Store і PLCnext Community ви можете розширити функціональність екосистеми і створити індивідуальні додатки для різних галузей промисловості. Відкрита архітектура PLCnext Technology дозволяє безперешкодно інтегрувати різні технології та сприяє створенню індивідуальних рішень для клієнтів.
PLCnext Core — ліцензована операційна система — є ще одним центральним компонентом для співпраці в екосистемі. Вона забезпечує гнучкі та безпечні рішення для керування вбудованою системою та слугує технологічним партнерам основою для нових поколінь пристроїв. Надаючи вихідний код і доступ до ресурсів спільноти, створюється середовище, в якому інновації розробляються і поширюються спільно. Це робить PLCnext Technology Ecosystem для спільної автоматизації та рольовою моделлю для Industrie 4.0.

Нам потрібно краще використовувати наявний потенціал для швидшого розвитку та збільшення можливостей для інновацій.
PLCnext Store створено для використання колективного розуму всієї галузі.

Ульріх Лейдеккер - Phoenix Contact GmbH & Co. KG, Директор із виробництва (COO) і президент Business Area Industry Management & Automation
Ульріх Лейдеккер

Ульріх Лейдеккер

Переваги PLCnext Technology

Піктограми спільної роботи в мережі
Обмін даними, друкована плата
Чоловік на тлі нічного неба із зірками
Нічне небо із зірками
Програміст за ноутбуком
Піктограми спільної роботи в мережі

PLCnext Technology дає змогу декільком розробникам із різних поколінь працювати над програмою керування на різних мовах і незалежно один від одного. Таким чином, ви можете використовувати переваги класичного світу ПЛК та відкритість і гнучкість PLCnext Technology для швидкої розробки складних застосувань.

Обмін даними, друкована плата

Можливість довільного комбінування в задачах послідовності програм на різних мовах. Система обробки задач PLCnext Technology, відносно якої подано заяву на отримання патенту, дозволяє виконувати програми-функції різного походження як класичний код ПЛК за стандартом IEC-61131 — система автоматично визначає ваші програми мовою високого рівня автоматично. Платформа забезпечує постійний обмін даними та синхронне виконання програмного коду.

Чоловік на тлі нічного неба із зірками

Технологія PLCnext Technology робить можливими будь-які комбінації незалежних програмних частин різного виробництва та комплексних застосунків за вашим бажанням. Застосування програмного забезпечення й застосунків із відкритим вихідним кодом підвищує ефективність ваших процесів розробки. Майбутні розширення можуть бути необмеженими.

Нічне небо із зірками

Технологія PLCnext Technology дає вам змогу інтегрувати актуальні та майбутні інтерфейси й протоколи для відкритого обміну даними в системі автоматизації з високим рівнем поєднання в мережу. Нові бізнес-моделі, засновані на Інтернеті речей, можна реалізувати через безпосереднє підключення до хмарних сервісів та баз даних.

Програміст за ноутбуком

Відкритість технології PLCnext Technology дає вам змогу використовувати зручну для вас мову програмування — чи то стандарт IEC 61131, чи мова високого рівня. Ви можете розробляти ваше індивідуальне рішення у середовищі, якому ви довіряєте: PLCnext Engineer, Matlab Simulink, Eclipse або Visual Studio.

Проєкти, реалізовані з використанням PLCnext Technology

PLCnext Technology — це набагато більше, ніж просто амбіційна концепція. Уже сьогодні у різних галузях промисловості реалізують багато проєктів. Ми керуємо процесами пивоваріння, застосовуючи ідеї з нашої спільноти, або видаляємо бур’яни із залізничних колій в режимі реального часу. Тут багато цікавого.

Для нас дуже важливо дбати про інформаційну безпеку і завжди залишатися на висоті.

Філіп Айбен - Kraftwerk Huntorf, Моніторинг технологічного процесу
Філіп Айбен

Філіп Айбен

Піонер інновацій у сфері промислової автоматизації

PLCnext Technology перебуває в авангарді промислової автоматизації і встановлює нові стандарти з погляду інновацій та гнучкості. Ця новаторська екосистема поєднує в собі найсучасніші технології та дозволяє компаніям організувати процеси автоматизації більш ефективно та безпечно.
Приділяючи особливу увагу кібербезпеці та функціональній безпеці, PLCnext Technology пропонує надійні рішення, які відповідають найвищим стандартам безпеки. Інтеграція периферійних обчислень і керування пристроями та оновленнями забезпечує безперебійне й ефективне управління пристроями та оновленнями, що значно підвищує операційну ефективність.
Крім того, використання штучного інтелекту й віртуального керування відкриває абсолютно нові можливості в автоматизації. Ці технології дають змогу оптимізувати складні процеси й максимально підвищити продуктивність виробництва.
Тому PLCnext Technology — це не просто інструмент, а стратегічний партнер для компаній, які хочуть залишатися конкурентоспроможними в умовах мінливого промислового ландшафту.