Managed Switch 2000 series, 16 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 12 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Комутатори промислового Ethernet — некеровані та керовані комутатори промислового призначення
Асортимент наших комутаторів промислового Ethernet об’єднує керовані й некеровані комутатори із сертифікацією Gigabit, Power-over-Ethernet, IEC 61850, а також вироби для монтажу на DIN-рейку. Це забезпечить вам гнучкість під час створення потужних і безпечних мереж навіть у складних умовах експлуатації: мідні та оптоволоконні порти, а також функції резервування забезпечують гнучке об’єднання систем і просту сегментацію промислової мережі.
Managed switch with 32 SFP ports at 100/1000 Mbps and operating temperature of -40 … +85°C, 100 … 240 V AC/DC (nominal) power supply
Managed Switch 2000 series, 4 RJ45 ports 10/100/1000 Mbps, 2 SFP ports 100/1000 Mbps, 2 Combo ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 12 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 14 RJ45 ports 10/100 Mbps, 2 SFP ports 100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 19 V DC ... 32 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Narrow Ethernet switch, wide temperare range, five RJ45 ports with 10/100 Mbps on all ports, two SFP ports with 100 Mbps, automatic data transmission speed detection, autocrossing function, and QoS
Managed Switch 2000 series, 14 RJ45 ports 10/100/1000 Mbps, 2 SFP ports 100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 12 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, PROFINET mode preset, PROFINET status LEDs, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Ethernet switch, twenty-four RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS
Managed Switch 2000 series, 8 RJ45 ports 10/100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 19 V DC ... 32 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 16 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): 0 °C ... 60 °C, Supply voltage range: 18 V DC ... 32 V DC, PROFINET Conformance-Class A, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 4 RJ45 ports 10/100 Mbps, 2 SFP ports 100 Mbps, 2 Combo ports 10/100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 19 V DC ... 32 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Нові вироби
Некеровані комутатори
Промислові некеровані комутатори від Phoenix Contact мають різну кількість портів і вузьку конструкцію. Відповідно до застосування ви можете знайти у нас некеровані комутатори з різним обсягом функцій.
- Для стандартних застосувань: некеровані комутатори серії 1000 вражають своєю компактною конструкцією та гнучкими можливостями встановлення. Варіанти 1100 також мають швидкість передачі даних у гігабітному діапазоні. За допомогою монтажного приладдя можна встановити комутатор FL SWITCH 1000 зокрема й у пласку шафу керування або на стінку.
- Для встановлення на польовому рівні: пристрої серій 1600 і 1700 особливо стійкі до впливу навколишнього середовища.
- Стійки 19 дюймів: некеровані комутатори серій 1800 і 1900 ідеально підходять для використання в центрах обробки даних і диспетчерських.
- Із Power-over-Ethernet (PoE): некеровані комутатори Power-over-Ethernet серії 1000 забезпечують передачу даних і живлення щонайбільше восьми кінцевих пристроїв за допомогою одного кабелю Ethernet.
Керовані комутатори для універсальних задач з автоматизації
Керовані комутатори сімейств 2000 і 5900 забезпечують економічно ефективне управління мережею Ethernet завдяки простоті введення в експлуатацію й широкому вибору варіантів. На додаток до розширених функцій, вони також забезпечують зв’язок через скловолокно й оснащені численними функціями безпеки.
- Для монтажу на DIN-рейці: варіанти 2000, 2100, 2200 і 2300 монтуються на DIN-рейку класичним способом.
- У форматі 19 дюймів: комутатори сімейства 5900 підходять для монтажу в стійку і утворюють ідеальний інтерфейс між операційними та інформаційними технологіями.
- З функцією маршрутизації: Варіанти NAT лінійки 2000 забезпечують просте підключення машин або систем з однаковим діапазоном IP-адрес до мережі вищого рівня. Вони поєднують комутацію та маршрутизацію в одному пристрої для DIN-рейки.
- Для встановлення на польовому рівні: завдяки класу захисту IP67 варіанти 2600 і 2700 підходять для використання в польових умовах і вирізняються особливою компактністю та міцністю.
Також доступні окремі варіанти, що підтримують найновіші стандарти зв’язку:
- Комутатори FL SWITCH TSN 2300 і FL SWITCH 5900 підтримують технологію Time-Sensitive Networking (TSN) для реалізації мереж Ethernet, здатних працювати в режимі реального часу.
- Комутатор Single Pair Ethernet підтримує стандарт SPE 10 BASE-T1L і, таким чином, забезпечує безперервний зв’язок на основі IP аж до польового рівня.
- За допомогою комутатора Ethernet-APL ви можете забезпечити пряме двопровідне з’єднання Ethernet для датчиків або польових пристроїв у технологічних процесах і потенційно вибухонебезпечних середовищах.
Керовані комутатори для високих вимог
Для застосування в (критичній) інфраструктурі доступні спеціальні варіанти комутаторів, які відповідають спеціальним сертифікатам і стандартам цієї галузі.
- Для енергетичного сектору: модульні комутатори Raptor розроблені з урахуванням високих вимог, що пред’являються до об’єктів критичної інфраструктури та енергетики. Вони створюють безпечне, надійне та високопродуктивне мережеве з'єднання у жорстких умовах навколишнього середовища й характеризуються широкими функціями безпеки та сертифікацією IEC 61850.
- Для інфраструктурних застосувань: керовані комутатори серій 3000 і 4000 — найкращий вибір. Вони поєднують у собі широкі функції діагностики, продуктивності та безпеки.
- Для систем Power-over-Ethernet: Доступні варіанти Power-over-Ethernet для передачі даних і енергопостачання лише через один кабель Ethernet.
Програмне забезпечення для керування мережами
FL Network Manager спрощує конфігурацію та керування прошивкою
Програмне забезпечення для керування мережами FL Network Manager дає змогу швидко та просто ввести свою мережу в експлуатацію. Програмне забезпечення надає підтримку на таких етапах:
- Сканування наявної мережі
- Розподіл IP-адрес і конфігурування пристроїв
- Конфігурація на декілька пристроїв
- Робота з файлом конфігурації
- Оновлення прошивки
- Сценарії SNMP