TRIO DC UPS with integrated power supply, DIN rail mounting, Push-in connection, output: 24 V DC / 5 A. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
DC-USV und DC-USV mit integrierter Kapazität
Die DC-USV sorgt mit einer unterbrechungsfreien Versorgung für höchste Verfügbarkeit Ihrer Anlage. Auch wenn das Versorgungsnetz ausfällt, versorgt die DC-USV Ihre Anwendung zuverlässig weiter. Sie verhindert Ausfälle und Stillstände Ihrer Anlage. Wichtige Prozesse laufen weiter. Wählen Sie Ihre USV-Lösung mit dem passenden Batteriemodul oder mit integrierter Kapazität.
TRIO DC UPS with integrated power supply, DIN rail mounting, Push-in connection, output: 24 V DC / 10 A. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
QUINT DC UPS, IQ Technology, DIN rail mounting, Screw connection, input: 24 V DC, output: 24 V DC / 5 A, charging current: 1.5 A
TRIO DC UPS with integrated power supply, USB (Modbus/RTU), DIN rail mounting, Push-in connection, input: 1-phase, output: 24 V DC / 5 A. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
TRIO DC UPS with integrated power supply, USB (Modbus/RTU), DIN rail mounting, Push-in connection, input: 1-phase, output: 24 V DC / 10 A. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Uninterruptible power supply with IQ Technology and integrated battery for DIN rail mounting, input: 24 V DC, output: 24 V DC/5 A, battery: lead AGM 1.2 Ah, including mounted UTA 107/30 universal DIN rail adapter. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
Uninterruptible power supply with IQ Technology and integrated battery for DIN rail mounting, input: 24 V DC, output: 24 V DC/10 A, battery: lead AGM 4 Ah, including mounted UTA 107/30 universal DIN rail adapter. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
QUINT DC UPS, IQ Technology, USB, DIN rail mounting, Screw connection, input: 24 V DC, output: 24 V DC / 20 A, charging current: 5 A. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
TRIO DC UPS with integrated power supply, USB (Modbus/RTU), DIN rail mounting, Push-in connection, input: 1-phase, output: 24 V DC / 20 A. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
QUINT DC UPS, IQ Technology, DIN rail mounting, Screw connection, input: 24 V DC, output: 24 V DC / 10 A, charging current: 3 A
Produse noi
UPS de curent continuu cu IQ Technology
Datorită sistemului de management al bateriilor cu IQ Technology și încărcătorului de mare putere, QUINT DC UPS asigură o disponibilitate deosebit de ridicată a sistemului. Datorită interfeței Ethernet integrate, UPS-ul poate fi integrat cu ușurință în rețeaua dumneavoastră industrială.
Interfața Ethernet este compatibilă cu:
- PROFINET
- EtherNet/IP™
- EtherCAT®
- USB
Combină modulele noastre de alimentare neîntreruptibilă cu sursele noastre de alimentare și modulele noastre de baterii pentru o soluție neîntreruptibilă.
Sursă de alimentare neîntreruptibilă c.c. cu capacitate integrată
UPS-ul de curent continuu cu capacitate integrată interceptează defecțiuni ciclice de până la câteva minute. Datorită interfeței de comunicare integrată, aceasta poate fi ușor conectată în rețele industriale. Modulul de capacitate combină o unitate de comutare electronică și un sistem de stocare într-o singură carcasă și, prin urmare, economisește foarte mult spațiu. Condensatorii cu strat dublu fără întreținere sunt utilizați ca acumulator. În funcție de aplicație, modulele cu 1 kJ, 4 kJ, 8 kJ sau chiar 16 kJ sunt disponibile cu sau fără interfață de comunicare.
UPS de curent continuu cu sursă de alimentare integrată
TRIO DC UPS combină o sursă de alimentare neîntreruptibilă cu o sursă de alimentare integrată și economisește astfel spațiu în tabloul electric. Soluția robustă oferă funcții complete precum semnalizarea, diagnosticul, conectarea la IPC-uri și PLC-uri, precum și o funcție de repornire la rece într-o carcasă compactă. Datorită tehnologiei Push-in, care nu necesită unelte, manipularea și punerea în funcțiune sunt deosebit de simple. Cu ajutorul rezervei dinamice de curent și al comportamentului inteligent de încărcare al bateriei, TRIO DC UPS garantează o eficiență deosebit de ridicată. Alege modulul de baterii TRIO potrivit pentru timpul de autonomie necesar și realizează simplu, fără efort, un sistem complet personalizat.
UPS de curent continuu cu sursă de alimentare integrată și sistem de stocare capacitivă
TRIO3-CAP pentru aplicații de curent continuu este soluția fără întreținere cu o durată de viață de zece ori mai mare pentru alimentarea sarcinilor critice. Dispozitivul 3-în-1 integrează sursa de alimentare, sursa de alimentare neîntreruptibilă (UPS) și sistemul de stocare într-o singură carcasă. Astfel economisești spațiu și timp la instalare. Situațiile speciale de alimentare, cum ar fi pornirea sarcinii sau suprasarcina, sunt gestionate eficient datorită funcției integrate de amplificare. Boost-ul dinamic oferă până la 150 % din puterea nominală timp de 5 secunde, iar CAP-Boost-ul din modulul de stocare a energiei furnizează chiar și până la 350% timp de 350 ms. Energia necesară pentru a acoperi căderile a rețelei de alimentare este stocată în condensatori cu strat dublu, care permit cel puțin 500.000 de cicluri de încărcare și descărcare.
Sursă de alimentare neîntreruptibilă c.c. cu baterie integrată
Sursa de alimentare neîntreruptibilă c.c. compactă cu baterie integrată asigură economie de spațiu. Prin urmare, este potrivită pentru modernizarea facilă a instalațiilor existente. În plus, sursa de alimentare neîntreruptibilă c.c. se caracterizează printr-o manevrare deosebit de ușoară, datorită posibilității de înlocuire a bateriei fără unelte în timpul funcționării și a interfeței de comunicare integrate.