Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, 1 level, connection method: Quick connection, Rated cross section: 2.5 mm2, cross section: 0.5 mm2 - 2.5 mm2, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Blocuri terminale hibride
Blocurile terminale hibride sunt blocuri terminale modulare care dispun de metode de conectare diferite pentru tabloul electric și pentru conectarea la nivel de câmp. Astfel, blocurile terminale pot îndeplini simultan cerințele pentru cablări interne și externe. Blocurile terminale hibride cuprind diverse blocuri terminale funcționale, de exemplu, blocuri terminale de trecere, blocuri terminale cu deconectare, blocuri terminale cu deconectare pentru traductoare de măsură sau terminale de distribuție a potențialului.
Feed-through terminal block, nom. voltage: 800 V, nominal current: 17.5 A, connection method: Quick connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, connection method: Spring-cage connection, Rated cross section: 1.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Double-level terminal block, with equipotential bonder, nom. voltage: 500 V, nominal current: 17.5 A, 1 level, connection method: Quick connection, cross section: 0.25 mm2 - 1.5 mm2, connection method: Spring-cage connection, Rated cross section: 1.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, 1 level, connection method: Quick connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, connection method: Spring-cage connection, Rated cross section: 1.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: orange
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, connection method: Quick connection, Rated cross section: 2.5 mm2, cross section: 0.5 mm2 - 2.5 mm2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: white
Feed-through terminal block, nom. voltage: 800 V, nominal current: 17.5 A, 1 level, connection method: Quick connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, connection method: Spring-cage connection, Rated cross section: 1.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 17.5 A, connection method: Quick connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, connection method: Spring-cage connection, Rated cross section: 1.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Feed-through terminal block, nom. voltage: 800 V, nominal current: 17.5 A, connection method: Quick connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Avantaje
- Satisfacerea simultană a cerințelor de cablare internă și externă prin utilizarea a diferite metode de conectare într-un singur bloc terminal
- Alegerea tehnologiei de conectare datorită posibilităților de combinare a acestora
- Economie de spațiu datorită designului compact
- Design specific aplicațiilor, datorită faptului că blocurile terminale de trecere și blocurile terminale pentru împământare au aceeași formă
- Reducerea costurilor de logistică prin accesoriile unitare din gama CLIPLINE complete
Bloc terminal hibrid cu conexiune cu șurub și conexiuni de tip push-in
Blocuri terminale hibrid pentru producția de tablouri de distribuție
Blocurile terminale hibride combină două tehnologii de conectare diferite într-un singur bloc terminal. Astfel, este posibilă utilizarea unor soluții de conectare rapide în partea internă a tabloului de distribuție, iar clienții finali pot utiliza soluții universale. Blocurile terminale hibrid sunt disponibile în diverse variante. Combinați în mod simplu tehnica de conexiune cu șurub cu tehnicile de conexiune tip push-in, rapidă sau cu cameră cu arc, cu calitate dovedită. Indiferent de opțiunea pe care o alegeți, blocurile terminale asigură o instalare adaptată la aplicația dumneavoastră prin intermediul diverselor variante.
Blocuri terminale de potențial colectiv
Blocuri terminale compacte de potențial colectiv
Blocurile terminalele compacte de potențial colectiv vă oferă o multitudine de posibilități de utilizare. Blocurile terminale dispun de o alimentare de 35 mm², realizată sub formă de conexiune cu șurub. În schimb, conexiunile pentru distribuitor pot fi alese în mod liber. Puteți alege între tehnologia de conectare tip push-in sau cu cameră cu arc.
Bloc terminal cu deconectare pentru traductor de măsură hibrid
Blocuri terminale cu deconectare pentru traductoare de măsură
Blocurile terminale cu deconectare pentru traductoare de măsură vă oferă un confort sporit pentru toate circuitele de testare necesare din circuitele secundare ale transformatoarelor de curent. Profitați și în acest caz de posibilitatea de combinare a tehnologiilor de conectare. Alegeți tehnologia de conectare push-in pentru conexiunea din interiorul tabloului de distribuție și conexiunea universală cu șurub pentru conexiunea externă a transformatorului.
Proiectare eficientă cu clipx ENGINEER
Software de proiectare pentru producția de tablouri electrice
Software-ul de proiectare clipx ENGINEER face ca proiectarea și comandarea șirurilor de blocuri terminale, a contrapanourilor echipate și a cutiilor de joncțiune să fie mai simplă ca niciodată, permițând transferul facil al datelor în mediul de producție – la fiecare post de lucru. Accelerează-ți procesele de planificare cu interfețele inteligente pentru programele ECAD, aplicațiile și configuratoarele Phoenix Contact.
Broșura de produse Blocuri terminale modulare
Descărcări
Dorești să primești informații tipărite despre blocurile noastre terminale modulare și blocurile terminale hibride? Mai jos vei găsi broșura noastră de produse și cea de calitate despre blocurile terminale modulare.