Inline, Analog input terminal, Analog inputs: 2, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, 3 dB base frequency at 230 Hz, degree of protection: IP20, including Inline connector and labeling field
Controlul clădirilor
Utilizează controlul inovator al clădirilor de la Phoenix Contact pentru realizarea proiectelor tale de clădiri inteligente și pentru a crește eficiența energetică a clădirilor tale, atât în clădirile existente, cât și în cele noi. În acest scop îți punem la dispoziție un portofoliu personalizat de componente I/O. Emalytics și cadrul Niagara asigură proiectarea eficientă. Acest lucru asigură compatibilitatea cu toate protocoalele importante de comunicații.
Inline, Analog output terminal, Analog outputs: 2, 0 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Inline, Temperature measurement terminal, Analog UTH inputs: 4 (Type K), connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector
Inline, M-Bus master, interface M-Bus, for the connection of M-Bus devices, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Inline analog input terminal, complete with accessories (connector and marking field), 8 channels, TC (thermocouple), RTD (resistance temperature detector), 2 and 3-conductor connection technology
Controller for building automation. 14 configurable inputs and outputs. Interfaces: 3 x Ethernet, 2 x RS-485, 2 x USB-C, TP for room automation, 2 x SPE for Catan extension modules. Local override operation via Catan Control Panel.
Extension module for Catan controller. 8 universal inputs and 6 digital outputs with bistable relays for 230 V AC/16 A. Local override operation via Catan Control Panel. Connection to the Catan controller via Single Pair Ethernet.
Evaluation kit for getting started with building automation with the new Catan product family. Consists of the Catan C1 EN controller, Catan Control Panel, power supply, controller license (limited to 50 data points), and Emalytics Workbench license. The kit is for testing purposes only and is not a productive application.
When ordering the item, please enter the “host ID” of your PC in the “My reference” field in the shopping cart. The host ID is displayed on the PC after Emalytics Automation is installed.
Touch display for local override operation and configuration of Catan controllers and Catan extension modules. Display size 2.4″. Connection via USB-C connector.
The modular Inline controller for automation applications in infrastructure, energy, and buildings is based on the Niagara Framework®.
Four LAN, two USB, and two RS-485 interfaces are integrated.
The controller can be extended with numerous Inline I/O modules.