HC-D 25-I-CT-F-Z - Contact insert
1411481

Contact insert, number of positions: 25+PE, size: D25, Socket, Crimp connection, 250 V, 10 A, 0.14 mm2 ... 2.5 mm2

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

Shock and vibration-resistant in accordance with DIN EN 61373