HC-A10-I-CT-M - Contact insert
1585414

Contact insert, number of positions: 10+PE, size: D15, number of connections per position: 1, Pin, Crimp connection, 250 V, 16 A, 0.5 mm2 ... 4 mm2

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

Shock and vibration-resistant in accordance with DIN EN 61373