CHARX connect modular - prize de încărcare cu curent alternativ pentru stațiile de încărcare și stațiile de încărcare pentru domiciliu

Prize de încărcare cu curent alternativ pentru stațiile de încărcare și stațiile de încărcare pentru domiciliu

A treia generație de prize de încărcare CHARX connect modular de tip 2 este perfectă pentru stații de încărcare pentru domiciliu și stații de încărcare cu curent alternativ pentru domiciliu compacte datorită adâncimii reduse de instalare. Prizele de încărcare pot fi acum instalate direct pe circuitul imprimat, în plus față de cablarea clasică. Sistemul modular, dublu premiat, vă oferă acum și mai multă flexibilitate cu trei poziții de acționare.

Go to Product Detail Page for item 1164423
EV-T2M3SO12-4P-P-SET - Infrastructure charging socket
EV-T2M3SO12-4P-P-SET - Infrastructure charging socket
1164423

CHARX connect modular, Type 2, Infrastructure charging socket, 32 A , 480 V AC, Premium, Set, Single-core wires for AC and communication are available separately, see accessories, length: 0 m, locking actuator: 12 V, 4-pos., square, Rear panel mounting, M5 thread, housing: black, without single-core wires, with square protective cover, with temperature sensors, with LED (common cathode connection), for charging electric vehicles (EV) with alternating current (AC), PHOENIX CONTACT logo, IEC 62196-2

Go to Product Detail Page for item 1164297
EV-T2SOC-P - Protective cover
EV-T2SOC-P - Protective cover
1164297

CHARX connect modular, Type 2, Protective cover, Premium, Accessories, square, Front mounting, M5 thread, branded, with LED (common cathode connection), for attachment to infrastructure charging sockets, Embossed PHOENIX CONTACT logo, IEC 62196-2

Go to Product Detail Page for item 1164417
EV-T2M3SO12-4P-B-SET - Infrastructure charging socket
EV-T2M3SO12-4P-B-SET - Infrastructure charging socket
1164417

CHARX connect modular, Type 2, Infrastructure charging socket, 32 A , 480 V AC, Basic, Set, Single-core wires for AC and communication are available separately, see accessories, length: 0 m, locking actuator: 12 V, 4-pos., square, Rear panel mounting, M5 thread, housing: black, without single-core wires, with square protective cover, for charging electric vehicles (EV) with alternating current (AC), PHOENIX CONTACT logo, IEC 62196-2

Go to Product Detail Page for item 1405217
EV-T2SC - Protective cover
EV-T2SC - Protective cover
1405217

CHARX connect basic, Type 2, Protective cover, Gen 1, Accessories, square, Front mounting, M5 thread, housing: black, branded, for attachment to infrastructure charging sockets, Embossed PHOENIX CONTACT logo, IEC 62196-2

Go to Product Detail Page for item 1286399
EV-T2M3SO-00-B - Infrastructure charging socket
EV-T2M3SO-00-B - Infrastructure charging socket
1286399

CHARX connect modular, Type 2, Infrastructure charging socket, 32 A , 480 V AC, Basic, Single-core wires for AC and communication are available separately, see accessories, length: 0 m, square, Rear panel mounting, M5 thread, housing: black, without single-core wires, without locking actuator, for charging electric vehicles (EV) with alternating current (AC), PHOENIX CONTACT logo, IEC 62196-2, NOTE This product version does not include a locking actuator.

Go to Product Detail Page for item 1532118
EV-T2M3SO12-3P-R-B-SET - Infrastructure charging socket
EV-T2M3SO12-3P-R-B-SET - Infrastructure charging socket
1532118

CHARX connect modular, Type 2, Infrastructure charging socket, 32 A , 480 V AC, Basic, Set, Single-core wires for AC and communication are available separately, see accessories, length: 0 m, locking actuator: 12 V, 3-pos., square, Rear panel mounting, M5 thread, housing: black, without single-core wires, with round protective cover, for charging electric vehicles (EV) with alternating current (AC), PHOENIX CONTACT logo, IEC 62196-2

Go to Product Detail Page for item 1164299
EV-T2M3SO12-4P-P - Infrastructure charging socket
EV-T2M3SO12-4P-P - Infrastructure charging socket
1164299

CHARX connect modular, Type 2, Infrastructure charging socket, 32 A , 480 V AC, Premium, Single-core wires for AC and communication are available separately, see accessories, length: 0 m, locking actuator: 12 V, 4-pos., square, Rear panel mounting, M5 thread, housing: black, without single-core wires, with temperature sensors, with LED (common cathode connection), for charging electric vehicles (EV) with alternating current (AC), PHOENIX CONTACT logo, IEC 62196-2

Avantaje

  • Sistem modular cu trei poziții de acționare, afișaj LED și obturator
  • Adâncimea mică de instalare este ideală pentru stații de încărcare pentru domiciliu și stații de încărcare compacte
  • Montaj flexibil pe circuit imprimat sau prin cabluri de conectare
  • Robust și durabil datorită armăturii din fibră de sticlă și a acoperirii speciale de contact
  • Etanș la apă și murdărie și rezistent la forțe laterale datorită contactelor complet turnate
  • Dezvoltat și produs în conformitate cu standardul auto IATF 16949

Scurtă prezentare: videoclip cu prizele noastre de încărcare cu curent alternativ

Prize de încărcare pentru curent alternativ CHARX connect modular

Priza de încărcare care se adaptează Decideți cu privire la proiectarea, performanța și gama de funcții

Cu prizele noastre de încărcare tip 2 CHARX connect modular, vă oferim un sistem modular inteligent care vă permite să combinați liber toate componentele. Dumneavoastră decideți cu privire la proiectarea, tipul de montare, puterea de încărcare și gama de funcții ale prizei de încărcare, astfel încât aceasta să se potrivească perfect cu stația de încărcare sau cu stația de încărcare pentru domiciliu - atât din punct de vedere tehnic, cât și vizual. Carcasele robuste, ranforsate cu fibră de sticlă, ale tuturor componentelor sistemului le măresc durata de viață, le protejează de intemperii și fac vandalismul mai dificil.

Sistemul modular vă oferă următoarele opțiuni:

  • Poziția actuatorului la ora 12, ora 8 sau ora 4
  • Montare pe cablaj imprimat sau conexiune prin cablu
  • Curent de încărcare 20 A sau 32 A, monofazat sau trifazat
  • Caracteristici opționale:
    • Senzori de temperatură PTC
    • Capac de protecție în proiectare rotundă sau pătrată
    • Indicator de stare cu LED-uri RGB liber controlabile
    • Sigla clientului sau identificarea "C" în conformitate cu DIN EN 17186 în locul siglei Phoenix Contact
    • Obturator pentru protecție la atingere în conformitate cu IPXXD

Sistemul modular de la CHARX connect modular Personalizat în doar patru pași

Pasul 1 din 4: Selectarea poziției de acționare a prizei de încărcare de tip 2
Pasul 2 din 4: Selectați metoda de conectare, puterea de încărcare și senzorii de temperatură opționali pentru priza de încărcare de tip 2
Pasul 3 din 4: Selectați capacul de protecție opțional IP55 și indicatorul de stare LED opțional pentru priza de încărcare de tip 2
Pasul 4 din 4: Selectați obturatorul opțional pentru priza de încărcare de tip 2
Pasul 1 din 4: Selectarea poziției de acționare a prizei de încărcare de tip 2

Acționator la ora 12, ora 8 sau ora 4
Priza de încărcare este echipată cu un actuator de blocare cu 4 poli cu alimentare de 12 V. Alegeți între trei poziții ale actuatorului, astfel încât priza de încărcare să se potrivească perfect în spațiul de instalare disponibil al stației de încărcare.

Design compact, care economisește spațiu
Cu o adâncime de instalare de numai 54 mm (fără dispozitiv pentru eliminarea tensiunii și actuator), cea de-a treia generație a prizelor noastre de încărcare oferă o economie de spațiu de până la 38 % în comparație cu predecesoarea sa. Acest lucru îl face perfect pentru stațiile de încărcare deosebit de compacte cu spațiu de instalare limitat.

Contacte cu acoperire specială, complet turnate
Contactele placate cu argint sunt acum standard pe piața mobilității electrice. Mergem un pas mai departe și acoperim suplimentar contactele de alimentare și de semnal ale produselor noastre printr-un proces special și complex. Rezultatul este o protecție remarcabilă împotriva coroziunii, o durată de viață extrem de lungă și o transmisie eficientă a puterii. Contactele sunt, de asemenea, complet turnate. Acest lucru le face etanșe la apă și la murdărie și deosebit de rezistente la forțele laterale.

Pasul 2 din 4: Selectați metoda de conectare, puterea de încărcare și senzorii de temperatură opționali pentru priza de încărcare de tip 2

Montare directă pe circuitul imprimat
Dacă doriți să montați priza de încărcare direct pe circuitul imprimat, puteți utiliza pin contact tată disponibile separat, care sunt concepute pentru încărcare monofazată și trifazată cu până la 32 A. Contactele PCB sunt montate pe circuitul imprimat folosind metoda de lipire prin undă, astfel încât priza de încărcare poate fi apoi conectată și îndepărtată cu ușurință pentru întreținere.

Conexiune clasică prin set de cabluri
Dacă optați pentru conexiunea clasică prin cablu a prizei de încărcare în cadrul stației de încărcare, oferim seturi de cabluri plug-in care sunt, de asemenea, mentenabilitate ușoară. Prin selectarea setului de cabluri disponibil separat, determinați puterea maximă de încărcare a prizei de încărcare:

  • 1 sau 3 faze
  • 20 A sau 32 A
  • 0,3 m, 0,7 m sau 1,5 m

Monitorizarea temperaturii opțională
Pentru un plus de siguranță, oferim opțional setul de cabluri din cea mai înaltă clasă de performanță (3 faze, 32 A) cu senzori PTC integrați. Acest lucru permite măsurarea și analizarea temperaturii la contactele de putere pentru a întrerupe procesul de încărcare în caz de supraîncălzire și pentru a proteja persoanele și stația de încărcare.

Pasul 3 din 4: Selectați capacul de protecție opțional IP55 și indicatorul de stare LED opțional pentru priza de încărcare de tip 2

Protecție IP crescută și operare simplă
Prin adăugarea unui capac de protecție opțional, creșteți gradul de protecție al prizei de încărcare la IP55 și puteți integra în același timp un indicator LED pentru starea de funcționare. Datorită designului pentru utilizare cu o singură mână, capacul se deschide ușor cu cablul de încărcare, fără a fi nevoie de o a doua mână.

Design rotund sau pătrat
Alegeți dacă capacul de protecție în formă circulară sau pătrată se potrivește mai bine cu proiectarea stației de încărcare pentru domiciliu sau a stației de încărcare.

Afișaj LED opțional
Capacul de protecție opțional este disponibil cu indicator LED integrat. Astfel se poate observa clar, dintr-o privire, starea punctului de încărcare. LED-urile RGB pot fi controlate liber prin modulația lățimii impulsului (PWM) și pot afișa culori, efecte de pulsare sau clipire, adaptate la identitatea vizuală a brandului. Tehnologia precisă cu lumini asigură o distribuție uniformă și un aspect luminos omogen. Alimentarea prin șuruburile de montaj simplifică procesul de instalare și întreținere.

Opțiuni de logo
Capacul de protecție este disponibil opțional

  • Cu logo-ul Phoenix Contact în relief
  • Cu logo-ul clientului imprimat în reflief (la cerere)
  • Cu autocolant pentru logo-ul clientului
  • Cu marcaj „C” în conformitate cu DIN EN 17186
  • Fără logo, autocolant sau marcaj

Pasul 4 din 4: Selectați obturatorul opțional pentru priza de încărcare de tip 2

Protecție sigură la atingere
Cu obturatorul opțional, puteți obține gradul de protecție IPXXD pentru a asigura protecția sigură la atingere a contactelor de alimentare și semnalizare, care este o cerință standard în unele țări europene. Prin urmare, obturatorul crește siguranța electrică și protejează stația de încărcare împotriva vandalismului.

Operare intuitivă
Operarea este intuitivă, deoarece capacul de protecție se deschide atunci când se introduce cablul de încărcare. Nu este necesară rotirea sau împingerea cablului de încărcare.

Compatibilitate
Obturatorul nostru este compatibil cu toate prizele de încărcare de tip 2 și capacele de protecție de la Phoenix Contact.

Vizualizare 3D

Acum și în 3D

Explorați sistemul modular compus din cabluri de conectare, priză de încărcare tip 2, obturator și capac de protecție cu afișaj LED — vizualizat până la cel mai mic detaliu. Sistemul poate fi vizualizat din orice unghi prin mărire și rotire liberă.

Confortabile, sigure și distinse cu două premii Convinge-te de avantajele prizelor noastre de încărcare cu curent alternativ

O persoană în timp ce conectează conectorul pentru vehicul cu curent alternativ la stația de încărcare
Senzori de temperatură PTC integrați în setul de cabluri al prizelor de încărcare cu curent alternativ CHARX connect modular
Prezentarea premiilor German Design Award 2023 și iF Design Award 2023 pentru prizele de încărcare cu curent alternativ CHARX connect modular
O persoană în timp ce conectează conectorul pentru vehicul cu curent alternativ la stația de încărcare

Indiferent dacă vorbesc la telefon sau au o geantă de cumpărături în mână: în situațiile de încărcare de zi cu zi, șoferii de vehicule electrice au adesea doar o mână liberă pentru a conecta cablul de încărcare la stația de încărcare.

De aceea, am proiectat în mod consecvent prizele noastre de încărcare cu curent alternativ pentru a fi utilizate cu o singură mână: atât capacul de protecție, cât și obturatorul pot fi deschise fără efort la nivelul conectorului pentru vehicul, fără a fi nevoie de o a doua mână. O caracteristică mică, cu un efect mare, pe care mulți dintre clienții noștri o apreciază.

Senzori de temperatură PTC integrați în setul de cabluri al prizelor de încărcare cu curent alternativ CHARX connect modular

Cu senzorii de temperatură opționali integrați în setul de cabluri, priza de încărcare este ferită de supraîncălzire, care poate fi cauzată de obiecte străine sau murdărie, de exemplu. Astfel, utilizatorii sunt protejați de pericole, iar stația de încărcare de daune costisitoare.

Sistemul de senzori constă într-un lanț de rezistențe PTC pentru fiecare contact de putere. Prin înregistrarea valorilor rezistenței, controlerul de încărcare poate iniția o deconectare imediată în cazul în care se depășește o temperatură limită.

Prezentarea premiilor German Design Award 2023 și iF Design Award 2023 pentru prizele de încărcare cu curent alternativ CHARX connect modular

CHARX connect modular a fost distins cu două premii prestigioase de proiectare pentru designul său modular și atrăgător:

  • iF Design Award 2023
  • German Design Award 2023

Principiul nostru modular inteligent, care permite ca toate componentele să fie combinate liber și adaptate la aplicațiile clienților, a jucat un rol esențial în evaluarea juriului.

Persoană de contact

Pentru toate întrebările despre produsele și soluțiile noastre

George Bleaja
George Bleaja
Product Manager DC
+40 757 030 863
Contacteză-ma! Sunt aici să îți ofer consultanță cu privire la proiectul tău de infrastructură de încărcare.