DIN rail adapter, length: 58.1 mm, width: 28.6 mm, height: 11 mm, color: gray
DIN rail adapter, length: 45.7 mm, width: 10.3 mm, height: 11.9 mm, color: gray
DIN rail adapter, with end stop function, length: 45.7 mm, width: 10.3 mm, height: 12 mm, color: gray
DIN rail adapter, length: 28.6 mm, width: 10.3 mm, height: 10.8 mm, color: gray
DIN rail adapter, with end stop function, length: 28.6 mm, width: 10.3 mm, height: 10.8 mm, color: gray
Flange, with screw-on fixing, length: 28.6 mm, width: 8.6 mm, height: 21.7 mm, color: gray
Adapter for direct mounting
DIN rail adapter, length: 58.1 mm, width: 21.6 mm, height: 11 mm
Support bracket, width: 8 mm
DIN rail adapter, length: 21.6 mm, width: 8 mm, height: 10.85 mm
"$pageName"