DEK-OE- 5DC/ 5DC/100KHZ-G - Solid-state relay terminal block
2964542

Input solid-state relay, with DC voltage output push-pull, transmission frequency: 100 kHz, with light indicator and protective circuit in input and output circuits, input: 5 V DC, output: 4 - 18 V DC/50 mA

Tuotetiedot








Yhteensopivat tuotteet



Edut

With capacitor on the input side for interference suppression
Push/pull stage on output side
Includes signal inputs on PLC counter boards
Limit frequency of up to 100 kHz