APP-LIC-WATER-FUNCTIONS-VISU
-
ライセンス
1270956
Water Functions Visuライブラリを使用するためのライセンス。Water Functions機能ブロックライブラリに加えて、Water Functions Visuは、上下水道産業向けのリモート機能と表示オブジェクトも提供しています。
製品の詳細
互換性のある製品
よくある質問
CAPAROCの機能が説明されているハードウェアの紹介動画はありますか。
How many circuit breaker modules can I connect downstream of an infeed module?
CAPAROC PM S-R: 20 circuit breaker modules
CAPAROC PM IOL: 20 channels
CAPAROC PM PN: 16 circuit breaker modules
CAPAROC PM EIP: 16 circuit breaker modules
CAPAROC PM MB: 16 circuit breaker modules
CAPAROC PM EC: 16 circuit breaker modules
The channel LED flashes yellow twice every 4 seconds. What does this mean?
This means that the internal communication to the power module is interrupted or faulty.
Check that the modules are mounted correctly and that there is no gap between the modules. If communication is still disrupted, check the side contacts of the...
もっと見る
This means that the internal communication to the power module is interrupted or faulty.
Check that the modules are mounted correctly and that there is no gap between the modules. If communication is still disrupted, check the side contacts of the first module (left) that is flashing, if they are bent, either too far into the module, not centered in the housing opening or otherwise damaged, replace the module.
Can I block the setting of the set currents?
The currents can be locked in different ways:
1. Programming lock: press the PWR button on the power module for > 3 seconds, the PWR LED flashes yellow 3 x, the settings are now locked. Pressing it again for > 3 seconds causes the LED to fla...
もっと見る
The currents can be locked in different ways:
1. Programming lock: press the PWR button on the power module for > 3 seconds, the PWR LED flashes yellow 3 x, the settings are now locked. Pressing it again for > 3 seconds causes the LED to flash green 3 times and unlocks it again.
2. The lock can also be set and released via the communication interface; the operating lock can also be set here, which prevents operation and settings on the device. The lock can then only be released via the interface.