ME 22,5 OT-MSTBO-U SET LWLKMGY
-
Upper housing part
1523604
DIN rail housing, Set consisting of upper housing part and connection technology, width: 22.6 mm, height: 99 mm, depth: 46.85 mm, color: light gray (similar RAL 7035)
Tuotetiedot
Yhteensopivat tuotteet
Edut
Tool-free mounting
Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option