FAME 6/11+1 - Test terminal strip
1029729

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, number of connections: 24, number of positions: 12, connection method: Screw connection, Rated cross section: 6 mm2, 1 level, cross section: 0.2 mm2 - 10 mm2, mounting type: Panel mounting, color: gray

Tuotetiedot








Yhteensopivat tuotteet



Edut

The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations
The automatically generated transformer short circuit and the shock-proof design ensure the highest degree of safety during measurement