Protective conductor terminal block, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: green-yellow
Läpivientiliittimet, monijohdinliittimet ja monikerrosliittimet
Valitse Phoenix Contactin läpivientiliittimet, monijohdinliittimet ja monikerrosliittimet kahden tai useamman johtimen tilaa säästävään liitäntään vain yhteen liittimeen. Liittimien erinomaisia ominaisuuksia ovat niiden joustava siltausmahdollisuus ja optimaaliset merkintämahdollisuudet.
High-current terminal block, nom. voltage: 1000 V, nominal current: 380 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 240 mm2, cross section: 35 mm2 - 240 mm2, Rated cross section: 240 mm2, cross section: 35 mm2 - 240 mm2, mounting type: Screw mounting, color: brown
High-current terminal block, nom. voltage: 1000 V, nominal current: 380 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 240 mm2, cross section: 35 mm2 - 240 mm2, Rated cross section: 240 mm2, cross section: 35 mm2 - 240 mm2, mounting type: Screw mounting, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: brown
Pick-off terminal block, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 9, connection method: Push-in connection, Rated cross section: 6 mm2, 1 level, cross section: 0.5 mm2 - 10 mm2, Bolt connection, 1 level, mounting type: on base element, color: blue
Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 415 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, Rated cross section: 240 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Starter kit, KNX starter set in a practical Sortimo L-BOXX Mini system case. 56 double-level terminal blocks for KNX bus in building installation, cross section: 0.14 mm2 to 1.5 mm2, 4 end covers, 12 plug-in bridges, marking material, and accessories, color: black
Double-level terminal block, nom. voltage: 800 V, nominal current: 28 A, connection method: Push-in connection, 1st and 2nd level, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Protective conductor terminal block, Note: the BE-RT... path extension is to be used for non-insulated cable lugs (see accessories)., nom. voltage: 1000 V, nominal current: 41 A, number of connections: 2, connection method: Bolt connection, 1 level, Rated cross section: 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Feed-through terminal block, nom. voltage: 800 V, nominal current: 57 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Edut
- Yleiskäyttöön – niin pienien kuin suurien johdinpoikkipintojen liitäntään
- Kompakti rakenne, monijohdinliittimet ja monikerrosliittimet säästävät tilaa
- Helppo potentiaalinjako – toimintourat jokaisessa kerroksessa
- Optimaalinen selkeys suurten merkintäpintojen ansiosta
- Yhtenäiset CLIPLINE complete -järjestelmätarvikkeet vähentävät logistiikkakuluja
Uudet tuotteet
Ruuviliitäntäiset riviliittimet UT 1,5
Tilaa säästävä johdotus
UT 1,5 -ruuviliittimet, joiden liitinleveys on vain 4,2 mm, täydentävät ruuviliittimien valikoiman. Reakdyn-periaatteen ansiosta ruuviliittimet ovat huoltovapaita. Kaksoistoimintouran ansiosta riviliittimet voidaan silloittaa FBS-vakiosilloilla aikaa säästävällä tavalla.
Tärkeimmät ominaisuudet
- Kahden samanlaisen johtimen liitäntämahdollisuus säästää paljon tilaa ja tuo joustavuutta
- Reakdyn-periaatteen ansiosta huoltovapaa johdinliitäntä
- Hyvä tärinänkestävyys
- Yhteensopiva CLIPLINE complete -riviliitinjärjestelmän kanssa
- Laadukkaat materiaalit varmistavat kestävät ja vakaat liitokset
Edut
- Ruuvitekniikka
- Nimellispoikkipinta: 1,5 mm²
- Poikkipinta: 0,14...1,5 mm²
- Nimellisvirta: 17,5 A
- Nimellisjännite: 1 000 V
- Asennustapa: NS 35/7,5, NS 35/15, NS 35/15-2,3
Läpivientiliittimet
Läpivientiliittimet
Läpivientiliittimien ominaisuuksiin kuuluvat kaksi kytkentäpistettä ja kompakti rakenne. Läpivientiliittimien suuri poikkipinta tekee mahdolliseksi käytön kaikissa sovelluksissa. Vakioläpivientiliittimien lisäksi esim. kuparisäikeiden johdotukseen Phoenix Contactin valikoimiin kuuluu myös Al/Cu-liittimiä. Yleisliittimillä voidaan liittää alumiini -ja kuparijohtimia samaan liittimeen.
Monijohdinliittimet
Monijohdinliittimet
Phoenix Contactin monijohdinliittimillä toteutat entistä kompaktimman johdotuksen. Monijohdinliittimet ovat läpivientiliittimiä, joissa on kolme tai neljä liitäntää, jotka kaikki johdetaan saman virtakiskon kautta. Niillä voidaan liittää jopa neljä yksittäisjohdotettua johdinta yhteen liittimeen. Liitinrakenteen ansiosta johdotukseen tarvitaan vähemmän liittimiä ja tulojohtoja. Paremman selkeyden lisäksi johdotus tai potentiaalinjako mahtuu pienempään tilaan.
Kaksikerrosliittimet
Kaksikerrosliittimet
Läpivientiliittimiin verrattuna kaksikerrosliittimillä saavutetaan vielä suurempi johdotustiheys ja parempi joustavuus kuin monijohdinliittimillä. Yksinkertaistettuna kaksikerrosliittimet ovat kaksi läpivientiliitintä samassa riviliittimessä. Jotta tämä on mahdollista, liittimissä on kaksi tasoa, joihin kumpaankin johdetaan potentiaalia. Nämä tasot on tarvittaessa nopea ja helppo yhdistää pystysuuntaisilla aurinkopaneelisiltauksilla, jolloin kaksikerrosliittimiä voidaan käyttää myös monijohdinliittiminä. Manuaalisen siltaustyön helpottamiseksi tuotevalikoimaan kuuluu myös integroidulla siltauksella varustettuja liittimiä. Näiden versioiden tuotenimissä on merkintä "PV". Sivuun sijoitetulla johdinliitännällä varustetuissa kaksikerrosliittimissä tasot eivät ole kohdakkain. Tämä siirtymä mahdollistaa esteettömän pääsyn alempaan liitäntätasoon ja sen painikkeisiin tai ruuviin myös täysimittaisella johdotuksella.
Monikerrosliittimet
Monikerrosliittimet
Monikerrosliittimet ovat monitasoisia liittimiä. Toisin kuin kaksikerrosliittimissä niissä on tavallisesti kolme tai neljä tasoa, mutta niiden rakenne on muutoin sama kuin kaksikerrosliittimissä. Jokainen tasoista johtaa omaa potentiaalia. Liitinversiosta riippuen joko vain kaksi ylintä tasoa tai kaikki tasot voidaan helposti yhdistää vertikaalisella sillalla. Normaalien versioiden lisäksi on saatavana myös versioita, joihin on integroitu aurinkopaneelisiltaus. Manuaalinen siltaus voidaan tässä tapauksessa jättää tekemättä, koska kaikki tasot on yhdistetty tehtaalla. Yksinkertaisten läpivientiversioiden lisäksi nelikerrosliittimiin ja kolmikerrosliittimiin kuuluu myös versioita, joissa on yksi tai useampi toimintotaso. Toimintotasolla on yleensä erotusalue, johon on asennettu joko veitsierotus tai yleiskäyttöinen erotusalue eri toimintopistokkeita varten. Tuotevalikoimaan kuuluu lisäksi erityisiä moottoriliittimiä, jotka säästävät tilaa kolmivaihemoottoreiden liitännässä. Mahdollisuus helppoon vaihesiltaukseen kussakin kerroksessa lyhentää johdotusaikaa.
clipx ENGINEER tehokkaaseen suunnitteluun
Suunnitteluohjelmisto kytkentäkaappiasennukseen
clipx ENGINEER -suunnitteluohjelmistoa käyttäen liitinkiskojen, kalustettujen asennuslevyjen ja liitinkoteloiden suunnittelu ja tilaaminen sekä tietojen saumaton siirtäminen valmistukseen on tehokkaampaa kuin milloinkaan aikaisemmin – jokaisella työpaikalla. Älykkäät liitännät ECAD-ohjelmaan sekä Phoenix Contact -sovelluksiin ja -konfiguraattoreihin nopeuttavat suunnittelua.
Tuote-esite Riviliittimet
Ladattavat tiedostot
Haluatko saada painettuja materiaaleja riviliittimistämme? Seuraavassa on erilaisia esitteitä aiheesta Riviliittimet. Tuote-esitteiden lisäksi joukossa on esite CLIPLINE complete -riviliitinjärjestelmästä ja riviliittimien laaduntarkastuksista.