Feed-through terminal block, with test socket screws on the right, for accommodating test plugs, nom. voltage: 800 V, nominal current: 76 A, number of connections: 2, connection method: Screw connection, cross section: 0.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Läpivientiliittimet, monijohdinliittimet ja monikerrosliittimet
Valitse Phoenix Contactin läpivientiliittimet, monijohdinliittimet ja monikerrosliittimet kahden tai useamman johtimen tilaa säästävään liitäntään vain yhteen liittimeen. Liittimien erinomaisia ominaisuuksia ovat niiden joustava siltausmahdollisuus ja optimaaliset merkintämahdollisuudet.
Double-level terminal block, in blocks of 32, printed, nom. voltage: 500 V, nominal current: 32 A, connection method: Screw connection, 1st and 2nd level, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Protective conductor terminal block, 1 level, connection method: Quick connection, cross section: 0.5 mm2 - 2.5 mm2, connection method: Spring-cage connection, cross section: 0.08 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: green-yellow
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 76 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 16 mm2, cross section: 0.2 mm2 - 25 mm2, mounting type: NS 35/7,5, NS 35/15, color: orange
Double-level terminal block, with equipotential bonder, nom. voltage: 500 V, nominal current: 22 A, connection method: Spring-cage connection, 1st and 2nd level, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 3, connection method: Spring-cage connection, Rated cross section: 1.5 mm2, cross section: 0.08 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: green
Feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 2, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: violet
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 3, connection method: Spring-cage connection, Rated cross section: 4 mm2, 1 level, cross section: 0.08 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: orange
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 4 mm2, 1 level, cross section: 0.08 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Protective conductor terminal block, Use an NS 35/15-2.3 copper DIN rail for connection cross sections >= 35 mm2/2 AWG. When aligning with a feed-through terminal block of the same shape, a cover must be used for insulation voltages > 690 V., number of connections: 2, number of positions: 1, connection method: Screw connection, cross section: 0.75 mm2 - 50 mm2, mounting method: PE foot with mounting screw, M5, mounting type: NS 35/15-2,3, color: green-yellow
Edut
- Yleiskäyttöön – niin pienien kuin suurien johdinpoikkipintojen liitäntään
- Kompakti rakenne, monijohdinliittimet ja monikerrosliittimet säästävät tilaa
- Helppo potentiaalinjako – toimintourat jokaisessa kerroksessa
- Optimaalinen selkeys suurten merkintäpintojen ansiosta
- Yhtenäiset CLIPLINE complete -järjestelmätarvikkeet vähentävät logistiikkakuluja
Uudet tuotteet
Push-X-tekniikalla varustetut riviliittimet
Johdinpoikkipinnoille alkaen 0,34 mm²
Tutustu uusiin push-X-riviliittimiin, joiden nimellispoikkipinta on 1,5 mm². Liittimiin voidaan kytkeä 0,34–2,5 mm²:n jäykkiä ja taipuisia johtimia. Push-X-tekniikka mahdollistaa asennuksen ilman työkalua myös käyttämättä pääteholkkia.
Tärkeimmät ominaisuudet
- Push-X-tekniikka
- Nimellispoikkipinta: 1,5 mm²
- Johdinpoikkipinnat: 0,34…2,5 mm²
- 22 AWG…14 AWG
- Nimellisvirta: 17,5 A
- Nimellisjännite: 500 V
Edut
- Höyhenenkevyt liitäntä ja vaivaton käsittely tehtaalla esijännitetyn kosketinjousen ansiosta
- Kaikkien johdintyyppien, jäykkien tai taipuisien johtimien, kytkentä myös ilman pääteholkkia
- Johdinliitännän selkeä tunnistaminen (visuaalisesti ja akustisesti)
- Johtimien helppo irrottaminen ja kosketusjousen esijännitys oranssinvärisellä painikkeella
- Optimoitu manuaalista ja automaattista johdotusta varten
Läpivientiliittimet
Läpivientiliittimet
Läpivientiliittimien ominaisuuksiin kuuluvat kaksi kytkentäpistettä ja kompakti rakenne. Läpivientiliittimien suuri poikkipinta tekee mahdolliseksi käytön kaikissa sovelluksissa. Vakioläpivientiliittimien lisäksi esim. kuparisäikeiden johdotukseen Phoenix Contactin valikoimiin kuuluu myös Al/Cu-liittimiä. Yleisliittimillä voidaan liittää alumiini -ja kuparijohtimia samaan liittimeen.
Monijohdinliittimet
Monijohdinliittimet
Phoenix Contactin monijohdinliittimillä toteutat entistä kompaktimman johdotuksen. Monijohdinliittimet ovat läpivientiliittimiä, joissa on kolme tai neljä liitäntää, jotka kaikki johdetaan saman virtakiskon kautta. Niillä voidaan liittää jopa neljä yksittäisjohdotettua johdinta yhteen liittimeen. Liitinrakenteen ansiosta johdotukseen tarvitaan vähemmän liittimiä ja tulojohtoja. Paremman selkeyden lisäksi johdotus tai potentiaalinjako mahtuu pienempään tilaan.
Kaksikerrosliittimet
Kaksikerrosliittimet
Läpivientiliittimiin verrattuna kaksikerrosliittimillä saavutetaan vielä suurempi johdotustiheys ja parempi joustavuus kuin monijohdinliittimillä. Yksinkertaistettuna kaksikerrosliittimet ovat kaksi läpivientiliitintä samassa riviliittimessä. Jotta tämä on mahdollista, liittimissä on kaksi tasoa, joihin kumpaankin johdetaan potentiaalia. Nämä tasot on tarvittaessa nopea ja helppo yhdistää pystysuuntaisilla aurinkopaneelisiltauksilla, jolloin kaksikerrosliittimiä voidaan käyttää myös monijohdinliittiminä. Manuaalisen siltaustyön helpottamiseksi tuotevalikoimaan kuuluu myös integroidulla siltauksella varustettuja liittimiä. Näiden versioiden tuotenimissä on merkintä "PV". Sivuun sijoitetulla johdinliitännällä varustetuissa kaksikerrosliittimissä tasot eivät ole kohdakkain. Tämä siirtymä mahdollistaa esteettömän pääsyn alempaan liitäntätasoon ja sen painikkeisiin tai ruuviin myös täysimittaisella johdotuksella.
Monikerrosliittimet
Monikerrosliittimet
Monikerrosliittimet ovat monitasoisia liittimiä. Toisin kuin kaksikerrosliittimissä niissä on tavallisesti kolme tai neljä tasoa, mutta niiden rakenne on muutoin sama kuin kaksikerrosliittimissä. Jokainen tasoista johtaa omaa potentiaalia. Liitinversiosta riippuen joko vain kaksi ylintä tasoa tai kaikki tasot voidaan helposti yhdistää vertikaalisella sillalla. Normaalien versioiden lisäksi on saatavana myös versioita, joihin on integroitu aurinkopaneelisiltaus. Manuaalinen siltaus voidaan tässä tapauksessa jättää tekemättä, koska kaikki tasot on yhdistetty tehtaalla. Yksinkertaisten läpivientiversioiden lisäksi nelikerrosliittimiin ja kolmikerrosliittimiin kuuluu myös versioita, joissa on yksi tai useampi toimintotaso. Toimintotasolla on yleensä erotusalue, johon on asennettu joko veitsierotus tai yleiskäyttöinen erotusalue eri toimintopistokkeita varten. Tuotevalikoimaan kuuluu lisäksi erityisiä moottoriliittimiä, jotka säästävät tilaa kolmivaihemoottoreiden liitännässä. Mahdollisuus helppoon vaihesiltaukseen kussakin kerroksessa lyhentää johdotusaikaa.
clipx ENGINEER tehokkaaseen suunnitteluun
Suunnitteluohjelmisto kytkentäkaappiasennukseen
clipx ENGINEER -suunnitteluohjelmistoa käyttäen liitinkiskojen, kalustettujen asennuslevyjen ja liitinkoteloiden suunnittelu ja tilaaminen sekä tietojen saumaton siirtäminen valmistukseen on tehokkaampaa kuin milloinkaan aikaisemmin – jokaisella työpaikalla. Älykkäät liitännät ECAD-ohjelmaan sekä Phoenix Contact -sovelluksiin ja -konfiguraattoreihin nopeuttavat suunnittelua.
Tuote-esite Riviliittimet
Ladattavat tiedostot
Haluatko saada painettuja materiaaleja riviliittimistämme? Seuraavassa on erilaisia esitteitä aiheesta Riviliittimet. Tuote-esitteiden lisäksi joukossa on esite CLIPLINE complete -riviliitinjärjestelmästä ja riviliittimien laaduntarkastuksista.