BLT-T2-1S-320-UT
-
Type 2 surge arrester
2906101
Type 2 surge arrester for universal mounting in lights, cable connection boxes, installation boxes, sill-type trunking, underfloor installations or direct installation in the end device. Specifically for insulation class I with optical fault indication. Installation in branch or through wiring. Version: 230 V AC
Tuotetiedot
Yhteensopivat tuotteet
Edut
Optimal additional protection of the building installation for longer service life and increased availability of the end devices
Optimal protection of the power supply for longer service life and increased availability of the LED lighting
Excellent level of information provided, thanks to shutdown function for the load circuit in the event of an error
Simple condition monitoring without voltage on the device with a mechanical/visual status indicator
Flexible installation, thanks to mounting via integrated elongated holes
Stub or through-wiring connection
Flexible installation
Fixed via integrated elongated holes
Compact design
Optical status indicator via LED
L' signalizes the failure of the surge protective device due to disconnection of the power supply to the lights
Universal use for street, tunnel or object lighting