SZS 0,6X3,5 VDE - Screwdriver
1212602

Screwdriver, slot-headed, VDE insulated, size: 0.6 x 3.5 x 100 mm, 2-component grip, with non-slip grip

Tuotetiedot









Yhteensopivat tuotteet


Edut

For working on or in the vicinity of live parts up to 1000 V AC or 1500 V DC
The tools feature ergonomic two-component safety handles
Large contact surface of blades inside screw head
VDE-tested, for maximum safety
Individually tested safety screwdrivers according to DIN EN 60900 (VDE 0682-201)