SSM D2 SM - Servo motor
2894340

Synchronous servo motor with a nominal torque of up to 6.1 Nm and a maximum torque of 31.5 Nm for 230 V AC or 400 V AC to operate on the servo controllers of the A Servo and Multi types. With the optionally supplied separate fan, the nominal torque increases by up to 8.7 Nm.

Tuotetiedot






Yhteensopivat tuotteet