HCS-C MEDIUM D-SEAL 2,8 - Seal
2203737

Sealing frame, self-adhesive, lasered, for 2.8" display

Tuotetiedot








Yhteensopivat tuotteet


Edut

Suitable for handheld devices
Easy integration of LCD displays and membrane keypads
Ergonomic straight or staggered housing design
Fast mounting, thanks to the modular design

Usein kysytyt kysymykset


Which tool is required for the assembly of the handheld housing?

A bladed PH 0 screwdriver is required for mounting the HCS. This can be found in the “Accessories” area or under item number 1212558. If a display is mounted, a Torx T6 is also required.