Safety relay for emergency stop, safety door, and magnetic switches, as well as light grids, up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2 N/O contacts, TBUS interface, automatic or manual activation, pluggable Push-in terminal block
Turvareleet
Pakko-ohjatuilla koskettimilla varustetut, TÜV-sertifioidut turvareleemme tuovat maksimaalista turvallisuutta kiinteille turvatoiminnoille, joita voi olla yhdestä kolmeen. Käytettävissä olevan tilan mukaan saatavilla on erittäin kompakteja malleja, joiden leveys on alkaen 6 mm.
1- or 2-channel contact extension, 5 N/O contacts, 1 N/C contact, 1 confirmation current path, together with basic device up to Cat. 4 PL e in accordance with EN ISO 13849 safe isolation, width: 22.5 mm, pluggable Push-in terminal block
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2-channel operation, 2 enabling current paths, nominal input voltage: 24 V DC, plug-in screw terminal block
Set of 35 safety relays for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, automatic or manual activation, 2 N/O contacts with a dropout delay of 0.1 s to 30 s, plug-in screw connection terminal block
Safety relay for emergency switching off and safety doors as well as for elevator applications up to SIL 3, Cat. 4, PL e, 1 or 2-channel operation, automatic or manual start, cross-circuit detection, 3 enabling current paths, US = 24 V DC, plug-in screw terminal block
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e (EN ISO 13849), one- or two-channel operation, automatic or manual activation, 3 N/O contacts, 1 N/C contact, 2 N/O contacts with dropout delay of 0.2 s ... 300 s, pluggable Push-in terminal block
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, automatic or manual activation, 3 N/O contacts, 1 N/C contact, 2 N/O contacts with a fixed dropout delay of 10 s, pluggable Push-in terminal block
Safety relay for emergency stop and safety doors up to SIL 3, Cat. 4, PL e, 1 or 2-channel operation, automatic or manual, monitored start, cross-circuit detection, 3 enabling current paths, US = 24 V DC, plug-in screw terminal block
Safety relay for emergency stop and safety doors up to SIL 1, Cat. 1, PL c, depending on the application up to SIL 3, Cat. 4, PL e, 1-channel operation, automatic start, 1 enabling current path, US = 24 V DC, fixed screw terminal block
Safety relay module for safety shut-off mats, switching strips, emergency stop, safety doors, and light grids up to SIL 3, Cat. 4, PL e, 1 or 2-channel operation, automatic or manual start, 2 safe HL outputs, 1 signal output, US = 24 V DC, plug-in screw terminal block
Uudet tuotteet
Kolme tuoteperhettä erilaisille konesovelluksille
Kompaktit turvareleet täyttävät koneenrakennussovelluksille maailmanlaajuisesti asetetut vaatimukset. Niitä käytetään ennen kaikkea elintarvike-, pakkaus- ja asennuskoneissa.
Turvareleet, joiden leveys on alkaen 6 mm
Erittäin kompaktit PSRmini-turvareleet
PSRmini-releet ovat markkinoiden kapeimpia turvareleitä. PSRmini-turvareleet tarvitsevat jopa 70 % vähemmän tilaa kytkentäkaapissa tehoa rajoittamatta.
- Suuri valikoima turvareleitä turvatoimintoja, kuten esimerkiksi hätäpysäytystä, valoverhoa, turvaovia ja kaksinkäsinohjausta varten
- Kapeat, 6 mm:n ja 12 mm:n kotelot
- Turvareleet, joissa on 1 - 3 lähtökosketinta
- Saatavana kosketinlaajennus, jossa on 5 lähtökosketinta
- Ruuvi- tai jousivoimaliitäntä
Turvareleiden yleinen rakenne
Perinteiset PSRclassic-turvareleet
Perinteisissä PSRclassic-turvareleissä on runsaasti toimintoja, ja niistä on saatavilla eri versioita. Kotelon leveys vastaa markkinoilla yleisesti olevaa standardia.
- Suuri valikoima turvatoimintoja, kuten esimerkiksi hätäpysäytys, valoverho, turvaovet ja kaksinkäsinohjaus
- Kotelon leveys alkaen 17,5 mm
- Paljon eri versioita
- Saatavana jopa 8 aktivointipolulla
- Ruuvi- tai jousivoimaliitäntä
Monitoiminen turvarele, jossa on jopa kaksi säädettävää turvatoimintoa
Monitoimiset PSRuni-turvareleet
Monitoimisella PSRuni-turvareleellä voidaan valvoa jopa kahta turvatoimintoa vain yhdellä laitteella. Kattavat yleiset turvatoiminnot mahdollistavat joustavan konfiguroinnin ja mukauttamisen yksilöllisiin vaatimuksiin.
- Konfigurointi suoraan laitteessa kiertokoodauskytkimen avulla
- Kattaa yleiset turvatoiminnot, kuten hätäpysäytyksen, valoverhon
- Kahden riippumattoman piirin valvonta
- Leveys: 22,5 cm
- Push-in-liitäntätekniikka
Kompakti, modulaarinen turvatekniikka koneenrakennukseen
Koneenrakentajana tunnet markkina-alueesi dynamiikan ja vaatimukset. Toiminnallisella turvallisuudella on entistä suurempi osuus. Tässä standardeilla ja direktiiveillä on tärkeä merkitys. PSR-turvareleiden avulla voit toteuttaa uusia turvakonsepteja, jotka tarjoavat monia etuja:
- Yhteensopivuus monien antureiden ja toimilaitteiden kanssa tuo lukuisia käyttömahdollisuuksia erityisesti koneenrakennussovelluksissa
- Sovellusten toteuttaminen mahdollista suoritustasoon e saakka standardin ISO 13849 mukaan ja tasoon SIL 3 saakka standardin IEC 62061 mukaan
- Kaikki turvatuotteemme ovat TÜV-sertifioituja, ja niillä on kattavat hyväksynnät maailmanlaajuisille markkinoille
- Turvareleeseen asennettu Phoenix Contactin reletekniikka tarjoaa maksimaalista toiminnallista turvallisuutta pakko-ohjattujen koskettimien ansiosta
- Turvareleet, joiden leveys on alkaen 6 mm ja joissa on yksi käyttöönottopolku, soveltuvat modulaarisille turvallisuuskonsepteille