Safety relay for SIL 3 high-demand and low-demand applications, also approved in accordance with EN 50156, DNV, and EN ISO 13849, emergency stop and safety door monitoring, 1-channel, 2 enabling current paths, 1 signal contact, plug-in screw terminal blocks, width: 22.5 mm
Turvareleet
Pakko-ohjatuilla koskettimilla varustetut, TÜV-sertifioidut turvareleemme tuovat maksimaalista turvallisuutta kiinteille turvatoiminnoille, joita voi olla yhdestä kolmeen. Käytettävissä olevan tilan mukaan saatavilla on erittäin kompakteja malleja, joiden leveys on alkaen 6 mm.
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e (EN ISO 13849), one- or two-channel operation, automatic or manual activation, 3 N/O contacts, 1 N/C contact, 2 N/O contacts with dropout delay of 0.2 s ... 300 s, plug-in screw terminal block
Safety relay for emergency stop and safety door up to SIL 1, Cat. 1, PL c, depending on the application up to SIL 3, Cat. 4, PL e, single-channel operation, 4 enabling current paths, US = 24 V DC, pluggable Push-in terminal block
DIN rail bus connector, nominal current: 8 A (parallel contacts), rated voltage (III/2): 125 V, number of positions: 5, pitch: 3.81 mm, color: yellow, mounting: DIN rail, item with gold-plated contacts, bus connector for connecting to electronics housings, 5 parallel contacts
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 1- or 2-channel operation, 8 enabling current paths, US = 24 V DC, plug-in screw terminal block
Safety relay for emergency stop, safety doors and light grids up to SIL 3, Cat. 4, PL e, 1 or 2-channel operation, automatic or manual, monitored start, 3 enabling current paths, US = 24 V DC, pluggable Push-in terminal block
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2-channel operation, 3 enabling current paths, nominal input voltage: 24 V DC, plug-in screw terminal block
Safety relay for emergency stop, safety doors, and light grids up to SIL 3, Cat. 4, PL e, 1 or 2-channel operation, automatic start, 2 enabling current paths (1-channel), US = 24 V DC, fixed screw terminal block
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, automatic or manual activation, 2 N/O contacts with a fixed dropout delay of 0.1 s ... 30 s, pluggable Push-in terminal block
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2-channel operation, 2 enabling current paths, nominal input voltage: 24 V DC, plug-in screw terminal block
Uudet tuotteet
Kolme tuoteperhettä erilaisille konesovelluksille
Kompaktit turvareleet täyttävät koneenrakennussovelluksille maailmanlaajuisesti asetetut vaatimukset. Niitä käytetään ennen kaikkea elintarvike-, pakkaus- ja asennuskoneissa.
Turvareleet, joiden leveys on alkaen 6 mm
Erittäin kompaktit PSRmini-turvareleet
PSRmini-releet ovat markkinoiden kapeimpia turvareleitä. PSRmini-turvareleet tarvitsevat jopa 70 % vähemmän tilaa kytkentäkaapissa tehoa rajoittamatta.
- Suuri valikoima turvareleitä turvatoimintoja, kuten esimerkiksi hätäpysäytystä, valoverhoa, turvaovia ja kaksinkäsinohjausta varten
- Kapeat, 6 mm:n ja 12 mm:n kotelot
- Turvareleet, joissa on 1 - 3 lähtökosketinta
- Saatavana kosketinlaajennus, jossa on 5 lähtökosketinta
- Ruuvi- tai jousivoimaliitäntä
Turvareleiden yleinen rakenne
Perinteiset PSRclassic-turvareleet
Perinteisissä PSRclassic-turvareleissä on runsaasti toimintoja, ja niistä on saatavilla eri versioita. Kotelon leveys vastaa markkinoilla yleisesti olevaa standardia.
- Suuri valikoima turvatoimintoja, kuten esimerkiksi hätäpysäytys, valoverho, turvaovet ja kaksinkäsinohjaus
- Kotelon leveys alkaen 17,5 mm
- Paljon eri versioita
- Saatavana jopa 8 aktivointipolulla
- Ruuvi- tai jousivoimaliitäntä
Monitoiminen turvarele, jossa on jopa kaksi säädettävää turvatoimintoa
Monitoimiset PSRuni-turvareleet
Monitoimisella PSRuni-turvareleellä voidaan valvoa jopa kahta turvatoimintoa vain yhdellä laitteella. Kattavat yleiset turvatoiminnot mahdollistavat joustavan konfiguroinnin ja mukauttamisen yksilöllisiin vaatimuksiin.
- Konfigurointi suoraan laitteessa kiertokoodauskytkimen avulla
- Kattaa yleiset turvatoiminnot, kuten hätäpysäytyksen, valoverhon
- Kahden riippumattoman piirin valvonta
- Leveys: 22,5 cm
- Push-in-liitäntätekniikka
Kompakti, modulaarinen turvatekniikka koneenrakennukseen
Koneenrakentajana tunnet markkina-alueesi dynamiikan ja vaatimukset. Toiminnallisella turvallisuudella on entistä suurempi osuus. Tässä standardeilla ja direktiiveillä on tärkeä merkitys. PSR-turvareleiden avulla voit toteuttaa uusia turvakonsepteja, jotka tarjoavat monia etuja:
- Yhteensopivuus monien antureiden ja toimilaitteiden kanssa tuo lukuisia käyttömahdollisuuksia erityisesti koneenrakennussovelluksissa
- Sovellusten toteuttaminen mahdollista suoritustasoon e saakka standardin ISO 13849 mukaan ja tasoon SIL 3 saakka standardin IEC 62061 mukaan
- Kaikki turvatuotteemme ovat TÜV-sertifioituja, ja niillä on kattavat hyväksynnät maailmanlaajuisille markkinoille
- Turvareleeseen asennettu Phoenix Contactin reletekniikka tarjoaa maksimaalista toiminnallista turvallisuutta pakko-ohjattujen koskettimien ansiosta
- Turvareleet, joiden leveys on alkaen 6 mm ja joissa on yksi käyttöönottopolku, soveltuvat modulaarisille turvallisuuskonsepteille