MCR-PT100-I-DC - Resistance thermometer measuring transducer
2810337

MCR temperature transducer, for Pt 100, 2-, 3-, 4-conductor technology; input: 0 ... 100°C, 0 ... 150°C, 0 ... 200°C, 0 ... 300°C, -50 ... +50°C, -50 ... 100°C, -50 ... 150°C, -50 ... 250°C, output signal: 0(4) ... 20 mA, electrically isolated auxiliary power

Tuotetiedot







Yhteensopivat tuotteet


Edut

With electrically isolated supply voltage as an option
Wire-break detection
Temperature range can be set via DIP switches
ZERO/SPAN adjustment