EV-T1CCS-MF-M4X10-C - Repair kit
1288248

CHARX connect standard, CCS type 1, Repair kit, Accessories, Screw mounting, housing: black, with DC contact holder with integrated front part of the DC contacts, with replaceable mating face frame, with 5x M4X10 flat-head screws with Torx safety drive (IPR TORX PLUS®), for replacement of the mating face frame of vehicle charging connectors, IEC 62196-3, SAE J1772, The vehicle connector housing does not have to be opened in order to replace the mating face frame.

Tuotetiedot








Yhteensopivat tuotteet


Edut

Complete product range
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Maintenance-friendly replacement of the mating face frame without draining the coolant