TC-XC96-AO16-EX-PS-HIMAX01
-
Module carrier
2908748
Termination Carrier for connecting 16 MACX Analog Ex i signal conditioners to analog output cards of the HIMA HIMax controller, via one C96 connector, 96-pos. Suitable for the HIMax X-AO 16 01 card, with HART multiplexer connection
Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää.
Pakolliset lisätarvikkeet
Tuotetiedot
Yhteensopivat tuotteet
Edut
Mechanically decoupled, passive PCB
Robust aluminum profile with integrated DIN rail
Side parts with integrated end clamps
Interface for connection to HART multiplexer via IDC/FLK male strip
Simple or redundant supply, decoupled from diode, protected against polarity reversal
The feed-in/fault signaling module is supplied as standard and does not have to be ordered separately
Cable sets for signal connection are supplied as standard and do not have to be ordered separately