ME MAX 6,2 GL SC-TBUS PGBU
   - 
  Housing half shell
    
      2201277
      
      
    
  
      DIN rail housing, Housing half shell (left), tall design, with TBUS option, width: 5.5 mm, height: 93.1 mm, depth: 98.7 mm, color: pigeon blue (similar RAL 5014)
Tuotetiedot
Yhteensopivat tuotteet
Edut
Can be mounted on the DIN rail
        With integrated or DIN-rail-mountable bus connector as an option