SACC-CI-M12MST-4CON-L180 THRX - Contact carrier
1238741

Contact carrier, Power, 4-position, Pin, straight, M12, T-coding, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Tuotetiedot









Yhteensopivat tuotteet



Edut

For compact devices: transmit high power in a confined space
Reduced mounting costs thanks to two-piece device connector
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Additional gasket for the device when not plugged in
Packaging available for automated pick and place assembly