Potentiaalinjakoliittimet ja kojeliittimet

Potentiaalinjakoliittimet ja kojeliittimet

FIX-liitinjärjestelmän potentiaalinjako- ja kojeliittimet ovat saatavana liitäntävalmiina eri poikkileikkauksilla ja asennustavoilla ja eri väreinä. FIX-liittimet ovat heti käyttövalmiita ja vapaasti yhdisteltävissä. Potentiaalinjakoliittimet ja kojeliittimet sopivat joustavaan ja tilaa säästävään johdotukseen.

Go to Product Detail Page for item 1092936
PTFIX 6/6X2,5 BU LQ - Distribution block
PTFIX 6/6X2,5 BU LQ - Distribution block
1092936

Distribution block, Distribution block, larger packing unit, nom. voltage: 450 V, nominal current: 24 A, number of connections: 7, connection method: Push-in connection, Rated cross section: 2.5 mm2, Load contact, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Line contact, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: blue

Go to Product Detail Page for item 1046961
PTFIX 4/12X1,5 GY - Distribution block
PTFIX 4/12X1,5 GY - Distribution block
1046961

Distribution block, Basic terminal block with supply, nom. voltage: 450 V, nominal current: 17.5 A, number of connections: 13, Load contact, cross section: 0.14 mm2 - 2.5 mm2, Push-in connection, Line contact, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: gray

Go to Product Detail Page for item 1092935
PTFIX 6/18X2,5-NS35 GN LQ - Distribution block
PTFIX 6/18X2,5-NS35 GN LQ - Distribution block
1092935

Distribution block, Distribution block, larger packing unit, nom. voltage: 690 V, nominal current: 24 A, number of connections: 19, connection method: Push-in connection, Rated cross section: 2.5 mm2, Load contact, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Line contact, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: green

Go to Product Detail Page for item 2716716
G 10/ 3 - Device terminal block
G 10/ 3 - Device terminal block
2716716

Device terminal block, nom. voltage: 800 V, nominal current: 57 A, number of connections: 6, number of positions: 3, connection method: Screw connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, mounting type: direct screw connection, color: gray

Go to Product Detail Page for item 1047456
PTFIX 4/18X1,5-NS35 RD - Distribution block
PTFIX 4/18X1,5-NS35 RD - Distribution block
1047456

Distribution block, Block with vertical alignment and integrated supply, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 19, connection method: Push-in connection, Load contact, cross section: 0.14 mm2 - 2.5 mm2, Line contact, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: red

Go to Product Detail Page for item 3273592
PTFIX 10/6X4-NS35 GY - Distribution block
PTFIX 10/6X4-NS35 GY - Distribution block
3273592

Distribution block, Block with vertical alignment and integrated supply, nom. voltage: 800 V, nominal current: 32 A, number of connections: 7, connection method: Push-in connection, Rated cross section: 4 mm2, Load contact, cross section: 0.2 mm2 - 6 mm2, Push-in connection, Line contact, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Go to Product Detail Page for item 3273278
PTFIX 6X2,5 BK - Distribution block
PTFIX 6X2,5 BK - Distribution block
3273278

Distribution block, Basic terminal block, nom. voltage: 450 V, nominal current: 24 A, number of connections: 6, connection method: Push-in connection, cross section: 0.14 mm2 - 4 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: black

FIX-potentiaalinjakoliittimien, toimintojakoliittimien ja laiteliittimien konfiguraattori

FIX-potentiaalinjakoliittimien, toimintojakoliittimien ja laiteliittimien konfiguraattori

FIX-potentiaalinjakoliittimien ja laiteliittimien konfiguraattori

Kokoa yksilöllinen ratkaisusi konfiguraattorin avulla. Konfiguraattorilla voidaan luoda helposti ja intuitiivisesti yksilöllisiä ratkaisuja erivärisistä potentiaalinjakoliittimistä, toimintojakoliittimistä ja laiteliittimistä.

Edut

  • Kytkentävalmiit potentiaalinjakoliittimet ja laiteliittimet nopeuttavat asennusta
  • Erittäin pieni koko säästää paljon tilaa
  • Joustavat asennusmahdollisuudet erilaisten asennusadaptereiden ja erityisten tarraversioiden ansiosta
  • Johtimen ja kytkentäpisteen kohdistus värien mukaan varmistaa selkeän ja turvallisen asentamisen
  • Standardoidut lisätarvikkeet – liittimiä voidaan laajentaa, koestaa ja merkitä ilman jakohäviötä CLIPLINE complete -lisätarvikkeilla

Push-in-tekniikalla varustetut FIX-liittimet

Käyttövalmiit ja huoltovapaat, push-in-liitäntätekniikalla varustetut FIX-liittimet mahdollistavat nopean ja helpon asennuksen ahtaaseen tilaan. FIX-liitinjärjestelmä koostuu potentiaalinjakoliittimistä, toimintojakoliittimistä ja kojeliittimistä. Järjestelmä on yhteensopiva myös CLIPLINE complete -riviliitinjärjestelmän standardoitujen lisätarvikkeiden kanssa.

Kompaktit FIX-liittimet soveltuvat erilaisiin sovelluksiin
FIX-sovellukset

FIX-liitinjärjestelmä mahdollistaa nopean ja tilaa säästävän johdotuksen. Monipuolisten asennusadapterien ansiosta käyttövalmiit FIX-liittimet voidaan integroida lähes mihin tahansa sovellukseen.

Lisätietoa FIX-sovelluksista
FIX-liittimet lämmityspiirin jakotukissa
Eriväriset PTFIX-potentiaalinjakoliittimet

PTFIX-potentiaalinjakoliittimet

PTFIX-potentiaalinjakoliittimet

PTFIX-potentiaalinjakoliittimissä on etupuolella push-in-liitäntä. Liittimissä on integroitu silta, jolloin kukin liitin johtaa yhtä potentiaalia. PTFIX-liittimiä on saatavana 4, 6, 12 ja 18 kytkentäpisteellä sekä yksittäisliittiminä, joissa on kaksi kytkentäpistettä. Potentiaalinjakoliittimiä on saatavana lisäsyötöllä tai ilman. Nimellispoikkipinnaksi voit valita 1,5, 2,5 tai 4 mm². Lisäksi on saatavana potentiaalinjakoliittimiä, joiden nimellispoikkipinta on 10 mm². 15 värivaihtoehdon (10 mm² = viisi värivaihtoehtoa) ansiosta johtimet ja kytkentäpisteet on helppo kohdistaa värien mukaan.

PTVFIX-jakoliittimet sivulle sijoitetulla johdinliitännällä

PTVFIX-tuoteperheen jako- ja koontiliittimet

PTVFIX-potentiaalinjakoliittimet

PTVFIX-potentiaalinjakoliittimet eroavat PTFIX-liittimistä lähinnä sivussa olevan johdinliitännän osalta. Sivulle sijoitetun push-in-liitännän tunnistaa nimessä olevasta "V"-kirjaimesta, joka tarkoittaa "Vertical" (pystysuora). PTVFIX-potentiaalinjakoliittimiä on saatavina jako- ja koontiliittiminä 2,5 mm²:n poikkipinnalla ja 2, 6, 12 ja 18 liitäntäpisteellä. Potentiaalinakoliittimiä on saatavana viidessä vakiovärissä. Online-konfiguraattoriin integroimalla voit kuitenkin tilata myös muita väriversioita. Näin myös PTVFIX-liittimet mahdollistavat kytkentäpisteen ja johtimen selkeän kohdistamisen värien mukaan.

PTFIX-potentiaalinjakoliittimet, joilla on Ex-hyväksyntä

PTFIX-potentiaalinjakoliittimet, joilla on Ex-hyväksyntä

Potentiaalinjakoliittimet, joilla on Ex-hyväksyntä

Vakiohyväksynnän saaneiden PTFIX-potentiaalinjakoliittimien lisäksi valikoimaan kuuluu myös Ex-hyväksyttyjä (räjähdyssuojaus) PTFIX-versioita. Ex-hyväksyntä on olennainen osa turvatekniikkaa. Ex-standardi sallii tuotteiden käytön tiloissa, joissa palavat aineet, kaasut ja syttymislähteet voivat joutua kosketuksiin keskenään.

PTFIX-function-toimintojakoliittimet

Toiminto-ominaisuuksilla varustetut jakoliittimet
SI-sulakeliittimet
TG-toimintojakoliitin
MT-toimintojakoliitin
MTL-toimintojakoliittimet
Toiminto-ominaisuuksilla varustetut jakoliittimet

PTFIX-function-toimintojakoliittimet mahdollistavat toiminnallisten elementtien, kuten erottimien, sulakkeiden tai komponenttien, helpon integroinnin. Liittimissä on integroitu siltaus, ja niitä on saatavana seitsemällä liitäntäkohdalla ja 2,5 mm²:n nimellispoikkipinnalla.

SI-sulakeliittimet

SI-sulakeliittimissä on erotuselementtien sijasta kääntösulakkeet. Nämä kääntösulakkeet mahdollistavat yksittäisten jakoliitäntöjen suojaamisen. Lauenneet sulakkeet voidaan vaihtaa nopeasti ja helposti. Perusversioiden lisäksi saatavilla on signalointivaloilla varustettuja liittimiä viallisten sulakkeiden tunnistamista varten.

TG-toimintojakoliitin

TG-peruserotusliittimet on varustettu standardoidulla erotusalueella. Erotusalue mahdollistaa erotuspistokkeiden, sulakepistokkeiden tai komponenttipistokkeiden integroinnin. Näin liittimiä voidaan käyttää hyvin yksilöllisesti. Käytä liittimiä signaalien erottamiseen tai suojaamiseen tai diodien tai LEDien toteuttamiseen. Tiedot erilaisista toimintopistokkeista löytyvät kyseisen tuotteen lisätarvikkeiden kohdalta.

MT-toimintojakoliitin

MT-veitsierotinversio on erotusliitin, jossa on integroitu veitsierotus. Yleisten erotusalueiden sijaan tässä liittimessä on kiinteästi integroidut käännettävät erotusveitset. MT-version erotusveitset ovat erityisen tilaa säästäviä, eivätkä ne voi kadota. Käännettävät erotusveitset voidaan avata vain ruuvimeisselillä. Tämä takaa korkean turvallisuustason, sillä erotusveitsien avaaminen edellyttää tietoista toimintaa.

MTL-toimintojakoliittimet

MTL-liittimet ovat MT-versioiden tapaan puhtaita erotusliittimiä, joissa on kiinteästi integroidut erotusveitset. Näiden kahden vaihtoehdon erona on se, että MTL-version erotusveitsissä on vipu. Tämän vivun avulla käyttäjä voi käyttää erotusveitsiä myös ilman työkaluja. Siksi MTL-versio vaatii kuitenkin enemmän tilaa liittimen yläpuolella.

PTVFIX-laiteliittimet asennettuna DIN-kiskoon

PTVFIX-laiteliittimet

PTVFIX-kojeliittimet

PTVFIX-kojeliittimet johtavat yhtä potentiaalia kahta liitäntäpistettä kohti, joten kojeliittimet ovat ensimmäisiä FIX-liittimiä, jotka johtavat useampaa kuin yhtä potentiaalia. Tämän ominaisuuden ansiosta vaihe(et), nollajohdin ja suojajohdin voidaan kytkeä yhteen pieneen tilaan mahtuvaan liittimeen, joten PTVFIX-kojeliittimet soveltuvat erinomaisesti rakennusasennuksen käyttökohteisiin.
Kojeliittimien, kuten myös muiden FIX-tuoteperheen liittimien kanssa voidaan käyttää standardoituja CLIPLINE complete -järjestelmän lisätarvikkeita. Näin voit hyödyntää myös tässä eri asennusadaptereita, online-konfiguraattoria sekä yhtenäisiä koestus- ja merkintätarvikkeita. Liittimiä on tällä hetkellä saatavilla 2,5 mm²:n nimellispoikkipinnalla.

Kojeliitin, johon on liitetty johtimia, ja merkintä

Kojeliittimet G ja GE

Kojeliittimet G ja GE

Kojeliittimissä G ja GE käytetään yleistä ruuviliitäntää. Ruuviliitäntä on huoltovapaa patentoidun Reakdyn-periaatteen ansiosta ja mahdollistaa helpon monijohdinkytkennän. Kojeliittimet johtavat yhtä potentiaalia kahta liitäntäpistettä kohti. Poikkeuksena on liitin GE 10/2-BA BU.
Kojeliittimiä on saatavana nimellispoikkipinnoilla 4, 10 ja 35 mm². Poikkipinnasta riippuen liitinversioissa on 1, 2, 3, 4, 5, 6 tai 12 napaa. Kojeliittimet voidaan kiinnittää vain suoralla asennuksella käyttäen ruuviliitosta.

Käytä kompakteja liittimiä tilaa säästävään johdotukseen
FIX-potentiaalinjakoliittimet ja laiteliittimet

Kytkentävalmiit potentiaalinjakoliittimet ja laiteliittimet mahdollistavat nopean ja tilaa säästävän johdotuksen. Monipuolisten asennusadapterien ansiosta käyttövalmiit FIX-liittimet voidaan integroida lähes mihin tahansa sovellukseen.

Esite
FIX-potentiaalinjakoliittimet ja laiteliittimet

FIX-potentiaalinjakoliittimien ja kojeliittimien asennustarvikkeet

FIX-tuoteperheen potentiaalinjakoliittimet ja kojeliittimet voidaan integroida ratkaisuusi useilla tavoilla erilaisten asennusadaptereiden ja liitinversioiden avulla. Kiinnitä liittimet erilaisten adaptereiden avulla joko DIN-kiskoon tai laipan avulla suoraan asennuslevyyn. Saatavana on myös tarralla kiinnitettäviä versioita nopeaa ja helppoa asennusta varten.

DIN-kiskosovitin potentiaalinjakoliittimien pituussuuntaista DIN-kiskoon asennusta varten
DIN-kiskosovitin potentiaalinjakoliittimien poikittaista DIN-kiskoon asennusta varten
Kiinni napsautettavat laipat potentiaalinjakoliittimien suoraa asennusta varten
Potentiaalinjakoliittimet, joissa on tarratyyny tarra-asennusta varten
Kaksinkertainen DIN-kiskosovitin
Potentiaalinjakoliittimet, joissa on lukitustappisovitin
DIN-kiskosovitin potentiaalinjakoliittimien pituussuuntaista DIN-kiskoon asennusta varten

Horisontaalisia DIN-kiskosovittimia on saatavana DIN-kiskoille NS 15 ja NS 35. Asenna FIX-liitin työntämällä sille tarkoitettuihin adapterijalkoihin. Sen jälkeen liitin on helppo kiinnittää DIN-kiskoon. Suosittelemme käyttämään kahta kiinnitysjalkaa jokaista yksittäistä liitintä kohti. Lukumäärää voidaan vähentää yhteen kytketyissä liitinratkaisuissa. Sopivat asennusadapterit löytyvät kyseisten liittimien lisätarvikkeista. Saatavana on myös potentiaalinjakoliittimiä, joissa on mukana adapterit.

DIN-kiskosovitin potentiaalinjakoliittimien poikittaista DIN-kiskoon asennusta varten

Vertikaalinen DIN-kiskosovitin voidaan asentaa NS 35- ja NS 15 -kiskoon. Asenna FIX-liittimet helposti työntämällä ne adapteriin. Adapteri puolestaan kiinnitetään DIN-kiskoon. Liittimien irtoamisen estämiseksi asennuksessa on varmistettava, että poikkipienan puoleinen sivu osoittaa alaspäin. Vastaava asennusadapteri löytyy yksittäisten liittimien lisätarvikkeista. Voit kuitenkin myös valita suoraan liittimiä adaptereineen tuoteluettelosta.

Kiinni napsautettavat laipat potentiaalinjakoliittimien suoraa asennusta varten

DIN-kiskoasennuksen lisäksi liittimet voidaan asentaa myös suoraan kiinni napsautettavan laipan avulla. Sitä varten laippa kiinnitetään FIX-liittimen päihin ura- ja kielekeliitoksella. Pidemmissä liitinriveissä myös FIX-liittimien väliin tulisi asentaa laipat. Kun laipat on kiinnitetty, liittimet on helppo kiertää kiinni asennuslevyyn. Sopiva laippa löytyy kyseisen liittimen lisätarvikkeista.

Potentiaalinjakoliittimet, joissa on tarratyyny tarra-asennusta varten

Tarra-asennettavissa jakoliitinversioissa on liittimen alapuolella tarratyyny. Nämä liittimet on helppo asentaa irrottamalla suojakalvo tarratyynystä. Nyt liitin voidaan kiinnittää erilaisille pinnoille. Varmista, että kiinnität liittimet aina puhtaille pinnoille. Pintaan ei tarvitse käyttää pohjusteainetta, eikä sitä tarvitse karhentaa. Tarkat asennusohjeet ja tietoja liimasta on verkkokaupassa kyseisten tuotteiden lataus-kohdassa.

Kaksinkertainen DIN-kiskosovitin

Kaksinkertainen DIN-kiskosovitin voidaan kiinnittää NS 35 -kiskoon, ja näin se mahdollistaa usean potentiaalinjakoliittimen tilaa säästävän asennuksen. Asenna potentiaalinjakoliittimet työntämällä ne vastaaviin sovitinjalkoihin. Sen jälkeen liittimet on helppo kiinnittää DIN-kiskoon. Suosittelemme käyttämään kahta kiinnitysjalkaa jokaista yksittäistä liitintä kohti. Vastaava asennusadapteri löytyy 1,5 mm² -versioiden lisätarvikkeista.

Potentiaalinjakoliittimet, joissa on lukitustappisovitin

Suora asennus voidaan toteuttaa myös lukitustapeilla varustettujen sovittimien avulla. Napsauta pohjaliittimet sopiviin sovitinjalkoihin. Asennuslevyyn kiinnittämistä varten kiinnitystapit täytyy työntää asennuslevyyn tehtyihin reikiin. Säädettävien sovittimien ansiosta etäisyys voidaan säätää tarkasti myös jälkikäteen.

Yleiset lisätarvikkeet

Jakoliittimien ja koontiliittimien silloitustarvikkeet
Jako- ja koontiliittimien koestustarvikkeet
FIX-potentiaalinjako- ja kojeliittimien merkintätarvikkeet
Jakoliittimien ja koontiliittimien silloitustarvikkeet

FIX-tuoteperheiden jakoliittimissä on integroitu silloitus. Tämän silloituksen avulla kaikki jakoliitännät on liitetty toisiinsa ja koontiliitäntään. Jos tarvitset useamman kuin yhden jakoliittimen, jossa on 18 liitäntäpaikkaa, push-in-jakoliittimiä ja koontiliittimiä on helppo laajentaa CLIPLINE complete -järjestelmän 2-napaisilla vakiopistosilloilla. Lukitse liittimet toisiinsa ura- ja kielekeliitoksen avulla. Kun liittimet on yhdistetty, liittimiä on helppo laajentaa pistosillalla ulkoisten jakoliitäntöjen kautta.

Jako- ja koontiliittimien koestustarvikkeet

Jotta testaukset voidaan tehdä mahdollisimman nopeasti ja helposti, FIX-liittimissä on erityiset koestuspaikat, joiden halkaisija on 2,3 mm. Liittimet, joihin on kytketty johtimet, on helppo koestaa koestuspaikkojen avulla. Lisäksi koestuspaikat tarjoavat hyvän kosketussuojan koestuksen aikana. Jako- ja koontiliittimet on varustettu yhdellä koestuspaikalla liitintä kohti. Toimintojakoliittimissä sen sijaan on yksi koestuspaikka liitäntää kohti. Tämä johtuu siitä, että eri jakoliitännät voidaan erottaa erotusveitsen avulla ja koestaa erikseen. Myös sulakeliittimessä yksittäiset liitännät voidaan mitata erikseen.

FIX-potentiaalinjako- ja kojeliittimien merkintätarvikkeet

FIX-potentiaalinjakoliittimien ja kojeliittimien helppoa merkintää varten liittimet voidaan merkitä itseliimautuvilla merkintämateriaaleilla (TML tai SK). Suoralinjaista ja selkeää merkintää varten FIX-liittimissä on matala merkintäura, joka on suunniteltu nimenomaisesti tarramerkintöjä varten.