EMT (31X12,5)R TQ
-
Insert label
1073887
Insert label, Roll, turquoise, unmarked, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK E.300 (D)/600 (D), mounting type: insert, Number of individual labels: 500, text field height: 12.5 mm, text field width: 31 mm
Tuotetiedot
Yhteensopivat tuotteet
Edut
EMT (31x12,5)R, turquoise insert label, for marking Siemens ET 200SP controllers
Thanks to their special shape, the EMT (31x12,5)R insert labels remain securely inside the collar of the Siemens controller once inserted
Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Marking service: Phoenix Contact can custom-mark all EMT ... markers according to your requirements