CBB 08 2X4RC-PT - Potential distributors
2905240

Device circuit breaker boards for eight thermal-magnetic (CB TM1...) or electronic (CB E1... NO) circuit breakers with group remote signaling, central supply, connection for relay contacts, and potential distribution for up to four loads per channel.

Tuotetiedot








Yhteensopivat tuotteet


Edut

Reduced installation work with a combination of slots for protective modules and potential distributors
Space savings of up to 35% thanks to compact design
The system operating state is always available at a glance with integrated group remote signaling
Up to 4 loads can be protected simultaneously with the additional terminal points