UL Recognized
Hyväksyntätunnus: E118976-20100522Nimellisjännite UN | Nimellisvirta IN | Poikkipinta AWG | Poikkipinta mm2 | |
---|---|---|---|---|
30 V | 1.5 A | 26 |
Contact carrier, 17-position, Socket, straight, M12, coding: A, PCB mounting, THR solder connection, this item is expected to be lead-free from Q3 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Nimellisjännite UN | Nimellisvirta IN | Poikkipinta AWG | Poikkipinta mm2 | |
---|---|---|---|---|
30 V | 1.5 A | 26 |