SACC-FP-F-M12-THR PP - Housing screw connection
1027678

Housing screw connection, Socket, M12-Push-pull external locking, THR and wave soldering, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Tuotetiedot








Yhteensopivat tuotteet



Edut

Manufacturer-independent M12 push-pull locking system for maximum availability
Easy and quick cabling of devices and systems in hard-to-reach areas
Easy device integration, thanks to mechanical port screw connections with threaded fastening
Flexible PCB assembly: two-piece connectors for wave and THR soldering
Compatible with connectors with screw or push-in connection