SACC-M12FS-4SC M
-
Connector
1513198
Connector, 4-position, Socket straight M12, coding: A, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm
Tuotetiedot
Yhteensopivat tuotteet
Edut
Safe use in the field, thanks to a high degree of protection
Spring-cage connection: connect more securely, even in the case of shock and vibration, thanks to high contact forces