Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, connection method: Push-X-connection, Rated cross section: 2.5 mm2, cross section: 0.34 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Blocuri terminale de trecere, blocuri terminale multi-conductor și blocuri terminale multi-nivel
Blocurile terminale modulare constituie elementul central pentru o cablare sigură și eficientă a tablourilor electrice. Blocurile terminale de trecere, blocurile terminale multi-conductor și blocurile terminale multi-nivel acoperă o gamă largă de cerințe de cablare dintre cele mai diverse. Acestea permit atât conexiunea clasică conductor la conductor, cât și o dispunere multiplă compactă chiar și în spații foarte înguste.
Multi-level terminal block, nom. voltage: 500 V, nominal current: 20 A, connection method: Push-X-connection, Rated cross section: 2.5 mm2, cross section: 0.34 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Double-level terminal block, nom. voltage: 800 V, Thermal continuous current Ith: 22 A, connection method: Push-X-connection, Rated cross section: 2.5 mm2, cross section: 0.34 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 2.5 mm2, cross section: 0.34 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 57 A, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 10 mm2, cross section: 1.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Protective conductor terminal block, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 2.5 mm2, cross section: 0.34 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 32 A, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 4 mm2, cross section: 0.75 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 32 A, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 4 mm2, cross section: 0.75 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 76 A, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 16 mm2, cross section: 2.5 mm2 - 25 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Protective conductor terminal block, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Găsiți rapid blocul terminal modular potrivit
Blocuri terminale de trecere
Blocuri terminale de trecere
Blocurile terminale de trecere cu două conductoare permit conectarea sigură și simplă a două conductoare într-un singur bloc terminal. Conectarea electrică se realizează prin intermediul unei bare de curent integrate și asigură o cablare fiabilă pe termen lung și clar structurată în producția de tablouri electrice.
Avantaje:
- Conexiune fiabilă a conductorilor printr-o legătură electrică continuă și sigură
- Distribuție flexibilă a potențialului prin utilizarea unor punți de conectare standardizate
- O cablare bine organizată, care asigură o structură clară și facilitează considerabil atât instalarea, cât și întreținerea
Blocuri terminale multi-conductor
Blocuri terminale multi-conductor
Blocurile terminale multi-conductor TWIN și QUATTRO permit conectarea în siguranță a trei până la patru conductori într-un singur bloc terminal. Acestea oferă o soluție compactă pentru o cablare eficientă și care economisește spațiu și asigură o reunire structurată a mai multor potențiale în tabloul electric.
Avantaje:
- Cablare compactă, datorită integrării mai multor conductoare într-un singur bloc terminal
- Eficiență ridicată a cablării datorită numărului redus de blocuri terminale și instalării mai rapide
- O structură bine organizată, care permite o gestionare clară a potențialului și simplifică întreținerea
Blocuri terminale cu două niveluri
Blocuri terminale cu două niveluri
Blocurile terminale cu două niveluri permit cablarea a două potențiale pe două niveluri în cadrul aceluiași bloc terminal, oferind astfel o soluție care economisește spațiu și, în același timp, asigură o organizare clară în tabloul electric. Sunt ideale pentru aplicații cu densitate mare de ambalare și facilitează o cablare clară și structurată.
Avantaje:
- Utilizare eficientă a spațiului prin două niveluri de cablare într-un singur bloc terminal
- Separare clară galvanică a potențialelor pentru o cablare structurată și ușor de urmărit
- Instalare rapidă, cu un număr redus de blocuri terminale necesare
Blocuri terminale multi-nivel
Blocuri terminale multi-nivel
Blocurile terminale multi-nivel permit cablarea eficientă, economisind spațiu, a mai multor potențiale pe mai multe niveluri în cadrul unui singur bloc terminal. Variantele cu punte fotovoltaică integrată facilitează și mai mult distribuția rapidă și sigură a potențialelor, în timp ce variantele fără punte oferă flexibilitate maximă în ceea ce privește cablarea individuală.
Avantaje:
- Economie maximă de spațiu prin dispunerea pe mai multe niveluri a mai multor potențiale într-un singur bloc terminal
- Distribuție eficientă a potențialului prin conectarea în punte integrată a modulelor fotovoltaice sau realizabilă în mod flexibil în cazul variantelor fără conectare în punte
- Claritate ridicată datorită structurării clare a cablării pe mai multe niveluri
Tablou electric
Nu ați găsit încă produsul potrivit?
Nu ezitați să ne contactați. Împreună, dezvoltăm soluția optimă pentru echiparea tablourilor electrice. Cu sistemul nostru de blocuri terminale modulare CLIPLINE complete, precum și prin alte componente din domeniile comunicațiilor și automatizării, vă oferim o gamă completă de produse, adaptată cerințelor viitorului.
Tehnologie de conectare pentru blocuri terminale modulare
Tehnologii de conectare pentru blocuri terminale modulare
Blocurile terminale modulare sunt disponibile cu diverse tehnologii de conectare, acoperind astfel diverse cerințe. Descoperiți diversitatea tehnologiilor de conectare și alegeți cu precizie blocul terminal potrivit.
Cel mai cuprinzător sistem pentru blocuri terminale modulare
Sistemul de blocuri terminale modulare CLIPLINE complete
Cu ajutorul canalului dublu pentru funcții, sistemul de blocuri terminale modulare CLIPLINE complete oferă posibilitatea de a realiza combinații libere și flexibile ale diverselor blocuri terminale modulare. Acesta include blocuri terminale de trecere și diverse blocuri terminale funcționale cu diferite metode de conectare. Sistemul dispune, de asemenea, de accesorii standardizate pentru punte, marcare și verificare. Blocurile terminale modulare din sistemul CLIPLINE complete sunt verificate și certificate pentru numeroase aprobări naționale și internaționale. Software-ul nostru gratuit de proiectare clipx ENGINEER este disponibil pentru proiectarea rapidă și eficientă a șinelor DIN echipate.
Broșura de produse Blocuri terminale modulare
Descărcări
Dorești să primești materiale tipărite despre blocurile noastre terminale modulare? Mai jos vei găsi diverse broșuri pe tema blocurilor terminale modulare. Pe lângă broșura de produse, vei găsi o broșură despre sistemul de blocuri terminale modulare CLIPLINE complete și despre verificările de calitate ale blocurilor terminale modulare.