Knife-disconnect terminal block, with actuation bracket and test socket screws for insertion of test plugs, nom. voltage: 500 V, nominal current: 20 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 10 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Blocuri terminale cu deconectare și blocuri terminale de deconectare cu cuțit
În special în tehnologia de verificare și de măsurare, se folosesc diverse blocuri terminale modulare, cu ajutorul cărora se poate realiza în mod simplu separarea manuală a circuitelor. Blocurile terminale de deconectare cu cuțit de la Phoenix Contact dispun de un cuțit de deconectare cu levier ușor de utilizat. Blocurile terminale de deconectare de bază oferă o zonă de separare standardizată pentru a găzdui conectori pentru componente, fișe cu siguranțe fuzibile, fișe de deconectare sau conectori de trecere.
Knife-disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: gray
Disconnect terminal block, The max. load current must not be exceeded by the total current of all connected conductors.
Current and voltage are determined by the plug used., nom. voltage: 400 V, nominal current: 20 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Lever-type disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, number of connections: 2, connection method: Quick connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.5 mm2 - 2.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: black/orange
Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 500 V, nominal current: 16 A, 1 level, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: gray
Knife-disconnect terminal block, With green disconnect knife and green actuation triggers, nom. voltage: 400 V, nominal current: 20 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Knife-disconnect terminal block, nom. voltage: 400 V, nominal current: 16 A, 1st and 2nd level, connection method: Spring-cage connection, Rated cross section: 1.5 mm2, cross section: 0.2 mm2 - 4 mm2, 2nd level, connection method: Spring-cage connection, Rated cross section: 1.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Disconnect terminal block, with isolating plug, nom. voltage: 400 V, nominal current: 26 A, 1 level, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, 2nd level, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: gray
Lever-type disconnect terminal block, nom. voltage: 500 V, nominal current: 28 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, connection method: Screw connection, Rated cross section: 1 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: black/orange
Disconnect terminal block, Current and voltage are determined by the plug used., With test socket screws for insertion of test plugs, nom. voltage: 500 V, nominal current: 20 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Avantaje
- Separarea confortabilă a circuitelor electrice prin cuțit de separare cu pârghie, fișă de deconectare sau contact rotativ
- Măsurarea convenabilă a curentului, grație posibilității de testare, în amonte și în aval față de punctul de deconectare
- Operare sigură, datorită elementului de prindere prin blocare al pârghiei de separare care se află în poziții finale
- Identificarea unică a punctului de deconectare, prin evidențierea pe culori
- Asamblare individuală cu element de separare, fișă cu siguranță fuzibilă, conector pentru componente și conector de trecere
Produse noi
Blocuri terminale funcționale cu tehnologie Push-X
Separarea rapidă și sigură a semnalelor
Conductorii flexibili pot fi, de asemenea, cablați fără unelte, utilizând blocurile terminale funcționale Push-X. Zonele de separare integrate facilitează, de asemenea, separarea semnalelor. Blocurile terminale de deconectare de bază TG oferă, de asemenea, opțiunea de a integra în siguranță conectori funcționali.
Caracteristici principale
- Tehnologia Push-X
- Blocuri terminale cu deconectare pentru traductoare de măsură: 6 mm²
- Curent nominal: 30 A
- Tensiune nominală: 500 V
- Blocuri terminale cu deconectare și blocuri terminale de deconectare cu cuțit: 2,5 mm²
- Curent nominal: 24 A
- Tensiune nominală: 500 V
Avantaje
- Confort sporit datorită operării fără unelte cu noua tehnologie Push-X
- Instalare rapidă a tuturor tipurilor de conductori, cu și fără ferulă
- Scurtcircuitare automată în avans a transformatorului de curent „Make before break” la blocurile terminale cu deconectare pentru traductoare de măsură
- Separarea simplă a semnalelor și integrarea diferiților conectori funcționali
- Economii mari de costuri datorită accesoriilor standardizate ale sistemului CLIPLINE complete
Bloc terminal de deconectare cu cuțit
Bloc terminal de deconectare cu cuțit
Blocurile terminale modulare de deconectare cu cuțit dispun de cuțite de separare cu pârghie nedetașabile, rotative. Aceste cuțite sunt operate cu ajutorul unei șurubelnițe standard, fiind, astfel, posibilă separarea și închiderea rapidă a circuitelor, de exemplu, pentru verificări. Pentru ca verificările să se poată efectua cu conductorii conectați, la nivelul punctelor de conectare sunt integrate conexiuni de testare. Pentru a nu fi acționate accidental, cuțitele de deconectare se blochează în pozițiile finale, care pot fi clar identificate. Pentru a împiedica orice acționare a cuțitelor de separare cu pârghie, sunt disponibile elemente opționale de blocare a comutării.
Blocuri terminale cu deconectare și fișă de deconectare
Blocuri terminale cu deconectare
Blocurile terminale cu deconectare sunt, de cele mai multe ori, blocuri terminale de trecere, multi-conductor sau multi-nivel cu zonă de separare integrată. Zonele de separare sunt standardizate și includ un rând de fișe funcționale. Prin includerea unei fișe funcționale se realizează diverse tipuri de blocuri terminale funcționale. Cu ajutorul fișei cu siguranță fuzibilă, blocurile de bază separatoare devin blocuri terminale cu soclu pentru siguranță. Prin intermediul conectorilor pentru componente, blocurile terminale devin blocuri terminale pentru componente. Conectorii de trecere și dispozitivele de blocare a trecerii facilitează transformarea blocurilor terminale de bază în blocuri terminale de trecere sau în blocuri terminale fără trecere. Pe de altă parte, fișele de deconectare care pot fi integrate facilitează trecerea rapidă între cele două stări de comutare, precum cuțitele de separare cu pârghie de la nivelul blocurilor terminale de deconectare cu cuțit. Această trecere rapidă permite, de exemplu, efectuarea rapidă de măsurători la nivelul fiecărui circuit. Astfel, datorită fișelor care pot fi integrate, blocurile de bază separatoare sunt cele mai versatile blocuri terminale din tabloul de distribuție.
Proiectare eficientă cu clipx ENGINEER
Software de proiectare pentru producția de tablouri electrice
Software-ul de proiectare clipx ENGINEER face ca proiectarea și comandarea șirurilor de blocuri terminale, a contrapanourilor echipate și a cutiilor de joncțiune să fie mai simplă ca niciodată, permițând transferul facil al datelor în mediul de producție – la fiecare post de lucru. Accelerează-ți procesele de planificare cu interfețele inteligente pentru programele ECAD, aplicațiile și configuratoarele Phoenix Contact.
Broșura de produse Blocuri terminale modulare
Descărcări
Dorești să primești materiale informative despre blocurile noastre terminale cu deconectare și blocurile terminale de deconectare cu cuțit? Mai jos vei găsi broșurile noastre de produse pe tema blocurilor terminale modulare și a verificărilor de calitate ale blocurilor terminale modulare.